Ball valves, long-threaded type, female/female thread
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Long-threaded type
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/mit_langgewindeausfuehrung/kugelhahn_langgewindeausfuhrung_inin.prj},{NB=336.05-1},{IDNR=},{ARTNR=336.05},{V=1},{G=3/4},{DN=20},{A=105.0},{B=53.0},{L=70.0},{NDM=26.441},{TYPE=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp/Rp
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
L
[mm]
336.02
336.02
1/4
8
85.0
42.0
46.0
336.03
336.03
3/8
10
85.0
42.0
50.0
336.04
336.04
1/2
15
85.0
46.0
61.0
336.05
336.05
3/4
20
105.0
53.0
70.0
336.06
336.06
1
25
105.0
57.0
84.0
336.07
336.07
1 1/4
32
130.0
70.0
97.0
336.08
336.08
1 1/2
40
130.0
76.0
108.0
336.09
336.09
2
50
165.0
92.0
130.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表