Male hose fittings, conical male thread
Riegler
AirSentials
Screw fittings and connectors
Standard screw fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/standardverschraubungen/messing_vernickelt/einsch_aus_konisch.prj},{NB=239.107-E},{ARTNR=239.107-E},{G=R 1/4},{FS=LW 9},{L1=35.0},{L2=11.0},{SW=14},{GX=13.157},{FSX=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FS
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
239.101-E
239.101-E
R 1/8
LW 6
31.5
8.0
12
239.102-E
239.102-E
R 1/8
LW 8
31.5
8.0
12
239.103-E
239.103-E
R 1/8
LW 9
31.5
8.0
12
239.104-E
239.104-E
R 1/8
LW 10
32.5
8.0
12
239.105-E
239.105-E
R 1/4
LW 6
35.0
11.0
14
239.106-E
239.106-E
R 1/4
LW 8
35.0
11.0
14
239.107-E
239.107-E
R 1/4
LW 9
35.0
11.0
14
239.108-E
239.108-E
R 1/4
LW 10
36.0
11.0
14
239.109-E
239.109-E
R 1/4
LW 12
36.0
11.0
14
239.110-E
239.110-E
R 3/8
LW 9
35.5
11.5
17
239.111-E
239.111-E
R 3/8
LW 10
36.5
11.5
17
239.112-E
239.112-E
R 3/8
LW 12
36.5
11.5
17
239.113-E
239.113-E
R 1/2
LW 9
38.5
14.0
22
239.114-E
239.114-E
R 1/2
LW 10
39.5
14.0
22
239.115-E
239.115-E
R 1/2
LW 12
39.5
14.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表