Quick disconnect couplings DN 7.2, brass with a bare metal surface, with hose stem
Riegler
AirSentials
Hose couplings
Quick disconnect couplings DN 7.2, »connect line« Series
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/schverskupp-nw7_2-serie_connect-line/messing-bl/schnell_nw_7.2_mb_st.prj},{NB=243.47-E},{ARTNR=243.47-E},{A=Tülle LW 8},{L=54.0},{D=24.6},{L1=24.0},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Connection
ⁿ/ₐ
L
[mm]
D
[mm]
L1
[mm]
243.44-E
243.44-E
Stem, I.D. 6
54.0
24.6
24.0
243.47-E
243.47-E
Stem, I.D. 8
54.0
24.6
24.0
243.45-E
243.45-E
Stem, I.D. 9
54.0
24.6
24.0
243.49-E
243.49-E
Stem, I.D. 10
54.0
24.6
24.0
243.46-E
243.46-E
Stem, I.D. 13
53.5
24.6
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表