Foot model, »LB« type
Riegler
AirSentials
Cylinders and control valves
Pneumatic cylinders
Compact cylinders
Fixing parts and accessories for compact cylinders, »ACP« series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatikzylinder/kompaktzylinder/zub_befestteile_fuer_kompaktzyl/acp_lb.prj},{NB=437.404 (32)},{ARTNU=437.404},{KOLBEN=32},{A=34.0},{B=4.8},{C=44.5},{D=80.5},{E=97.1},{F=6.5},{G=32.0},{H=48.0},{MM=Stahl},{JT=LB},{TYPE=ACP Series},{BORE=32},{MT=LB Type}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNU
ⁿ/ₐ
KOLBEN
[mm]
A
To the Centarline Distance
[mm]
B
Thickness of Foot Flange
[mm]
C
Lenght of Body
[mm]
D
Distance of Fix Screws
[mm]
E
Foot Flange Distance of Installed State
[mm]
F
Diameter of Fix Screw Holes
[mm]
G
Distance of Fix Screws
[mm]
H
Width of Foot Flange
[mm]
MM
Material
ⁿ/ₐ
437.400
437.400
12-16
22.0
3.0
38.0
64.0
73.6
5.5
18.0
27.0
Stahl
437.402
437.402
20
27.0
3.8
38.0
70.0
82.6
6.5
22.0
34.0
Stahl
437.403
437.403
25
29.0
3.8
39.5
71.5
84.0
6.5
26.0
38.0
Stahl
437.404
437.404
32
34.0
4.8
44.5
80.5
97.1
6.5
32.0
48.0
Stahl
437.405
437.405
40
40.5
4.8
45.5
85.5
102.1
9.0
42.0
58.0
Stahl
437.406
437.406
50
47.0
5.8
45.5
93.5
110.1
9.0
50.0
66.0
Stahl
437.407
437.407
63
56.5
5.8
50.0
104.0
127.6
11.0
62.0
85.0
Stahl
437.408
437.408
80
68.5
7.5
56.0
116.0
139.6
11.0
82.0
105.0
Stahl
437.409
437.409
100
81.0
7.5
66.5
132.5
156.1
13.5
103.0
126.0
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表