目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PAKMB - Combi jaws
REIKU
Robotics and automation
Middle, end, combi, comb & adapter jaws
Combi jaws
Powered by
CAD模型選擇
{reiku/robotics_and_automation/middle_end_combi_and_comb_jaws/combi_jaws/pakmb.prj},{NB=PAKMB-68},{BEST=PAKMB-68},{INFO=Data Sheet},{NW=68},{D1=90.0},{D2=79.5},{D3=79.5},{D4=69.0},{D5=69.0},{L=42.0},{VER=2},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Backen_Jaws.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NW
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
PAKMB-17F/G
17
35.0
21.7
21.7
18.7
18.7
33.5
PAKMB-36/36
36/36
54.5
43.0
43.0
38.0
38.0
43.0
PAKMB-68
68
90.0
79.5
79.5
69.0
69.0
42.0
PAKMB-68/70
68/70
90.0
82.5
79.5
73.2
69.0
42.0
PAKMB-70
70
90.0
82.5
82.5
73.2
73.2
42.0
PAKMB-90
90
120.0
106.5
106.5
93.0
93.0
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表