目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PMGOB/PMGOG, M - Straight Connector, male metal thread
REIKU
Connectors
Straight connectors
Male metal thread
Metric thread
IP 54
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/male_metal_thread/metric_thread/ip54/pmgob_g_m.prj},{NB=PMGOB-17M25},{INFO=Data Sheet},{FB=1},{NW=17},{M=25x1.5},{NDM=25},{KDM=23.160},{MP=1.5},{D=17.7},{G=14.0},{L=42.0},{D1=32.0},{D2=17.7},{DMAX=32.0},{SW=24},{CNSMASSEXACT=1.94},{VE=30},{F1=3.5},{VERS=3},{HIDE=0},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_PMGOB_G.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NW
Nominal width
[mm]
M
Thread
ⁿ/ₐ
D
Diameter
[mm]
G
Height
[mm]
L
Height
[mm]
D1
Diameter
[mm]
DMAX
Diameter
[mm]
SW
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
PMGOB-10M16
10
16x1.5
10.8
12.0
37.0
21.0
21.0
15
0.92
30
PMGOB-10M20
10
20x1.5
10.9
12.0
37.5
25.0
25.0
15
0.95
30
PMGOB-12M16
12
16x1.5
10.8
12.0
37.5
21.0
21.0
17
1.4
30
PMGOB-12M20
12
20x1.5
10.6
12.0
37.5
25.0
25.0
17
1.35
30
PMGOB-17M20
17
20x1.5
15.4
12.0
40.0
27.5
27.5
24
2
30
PMGOB-17M25
17
25x1.5
17.7
14.0
42.0
32.0
32.0
24
1.94
30
PMGOB-23M25
23
25x1.5
19.7
14.0
53.0
36.0
36.0
32
3.7
30
PMGOB-23M32
23
32x1.5
24.6
14.0
53.0
39.0
39.0
32
3.68
30
PMGOB-29M32
29
32x1.5
26.8
14.0
54.0
42.0
42.0
38
5.3
20
PMGOB-29M40
29
40x1.5
28.7
14.0
54.0
51.0
51.0
38
5.46
20
PMGOB-36M50
36
50x1.5
35.7
18.0
63.0
60.5
60.5
46
10.42
10
PMGOB-48M63
48
63x1.5
46.0
15.5
66.5
70.0
70.0
60
15.95
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表