目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-5418 - Male Clamping Handles - Notched Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5418.prj},{NB=KHA-6972},{PN=KHA-6972},{AMERSID=1086829},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=3/8-16},{C=1.38},{D=0.71},{E=0.53},{F=0.25},{H=1.69},{J=1.14},{L=2.56},{MS=Inch},{SL=35.052},{TS=9.5250},{PITCH=1.58750},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-6972}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5418
KHA-5418
1086311
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5421
KHA-5421
1086312
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5424
KHA-5424
1086313
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5442
KHA-5442
1086319
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5445
KHA-5445
1086320
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5448
KHA-5448
1086321
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5472
KHA-5472
1086329
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5475
KHA-5475
1086330
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5478
KHA-5478
1086331
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5508
KHA-5508
1086341
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5511
KHA-5511
1086342
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5514
KHA-5514
1086343
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5544
KHA-5544
1086353
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5547
KHA-5547
1086354
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5550
KHA-5550
1086355
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5580
KHA-5580
1086365
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5583
KHA-5583
1086366
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5586
KHA-5586
1086367
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5616
KHA-5616
1086377
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5619
KHA-5619
1086378
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5622
KHA-5622
1086379
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5652
KHA-5652
1086389
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5655
KHA-5655
1086390
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5658
KHA-5658
1086391
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5679
KHA-5679
1086398
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
2.17
0.71
0.53
0.25
1.69
1.14
2.56
Inch
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表