您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHD-302 - Male Clamping Handles - Teardrop Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Teardrop Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/khd-302.prj},{NB=KHD-285},{PN=KHD-285},{AMERSID=1085398},{APACID=-},{EMEAID=-},{MAT=Plastic},{A=M16 x 2.00},{C=30},{D=30.5},{E=23.0},{F=12.0},{H=75},{J=51},{L=110},{A1=16.000},{D4HELIXSPIRAL1=2.000},{D1PLANE1=15.000},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/khd-285}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
KHD-303
KHD-303
1085402
-
-
Plastic
M5 x .80
10
13.5
10.0
4.0
31
24
40
KHD-302
KHD-302
1085401
-
-
Plastic
M5 x .80
15
13.5
10.0
4.0
31
24
40
KHD-304
KHD-304
1085403
-
-
Plastic
M5 x .80
20
13.5
10.0
4.0
31
24
40
KHD-306
KHD-306
1085405
-
-
Plastic
M5 x .80
25
13.5
10.0
4.0
31
24
40
KHD-305
KHD-305
1085404
-
-
Plastic
M5 x .80
30
13.5
10.0
4.0
31
24
40
KHD-308
KHD-308
1085406
-
-
Plastic
M6 x 1.00
10
13.5
10.0
4.0
31
24
40
KHD-310
KHD-310
1085407
-
-
Plastic
M6 x 1.00
15
13.5
10.0
4.0
31
24
40
KHD-232
KHD-232
1085369
-
-
Plastic
M6 x 1.00
20
13.5
10.0
4.0
31
24
40
KHD-234
KHD-234
1085370
-
-
Plastic
M6 x 1.00
25
13.5
10.0
4.0
31
24
40
KHD-236
KHD-236
1085371
-
-
Plastic
M6 x 1.00
30
13.5
10.0
4.0
31
24
40
KHD-238
KHD-238
1085373
-
-
Plastic
M6 x 1.00
35
13.5
10.0
4.0
31
24
40
KHD-240
KHD-240
1085376
-
-
Plastic
M6 x 1.00
40
13.5
10.0
4.0
31
24
40
KHD-242
KHD-242
1085377
-
-
Plastic
M6 x 1.00
45
13.5
10.0
4.0
31
24
40
KHD-237
KHD-237
1085372
-
-
Plastic
M6 x 1.00
20
18.0
13.5
6.5
43
29
65
KHD-239
KHD-239
1085374
-
-
Plastic
M6 x 1.00
30
18.0
13.5
6.5
43
29
65
KHD-312
KHD-312
1085408
-
-
Plastic
M8 x 1.25
15
18.0
13.5
6.5
43
29
65
KHD-244
KHD-244
1085378
-
-
Plastic
M8 x 1.25
20
18.0
13.5
6.5
43
29
65
KHD-246
KHD-246
1085379
-
-
Plastic
M8 x 1.25
25
18.0
13.5
6.5
43
29
65
KHD-248
KHD-248
1085380
-
-
Plastic
M8 x 1.25
30
18.0
13.5
6.5
43
29
65
KHD-250
KHD-250
1085381
-
-
Plastic
M8 x 1.25
35
18.0
13.5
6.5
43
29
65
KHD-252
KHD-252
1085382
-
-
Plastic
M8 x 1.25
40
18.0
13.5
6.5
43
29
65
KHD-254
KHD-254
1085383
-
-
Plastic
M8 x 1.25
45
18.0
13.5
6.5
43
29
65
KHD-314
KHD-314
1085409
-
-
Plastic
M8 x 1.25
50
18.0
13.5
6.5
43
29
65
KHD-256
KHD-256
1085384
-
-
Plastic
M8 x 1.25
60
18.0
13.5
6.5
43
29
65
KHD-318
KHD-318
1085410
-
-
Plastic
M10 x 1.50
20
18.0
13.5
6.5
43
29
65
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表