目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHK-60 - Plastic Control Hand Wheels - With Handle
Reid Supply
Knobs, Handles & Hand Wheels
Hand Wheels & Knobs
Control Hand Wheels
Plastic Control Hand Wheels with Handle
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n01000000/l3_n01040000/p130155/khk-60.prj},{NB=KHK-75},{PN=KHK-75},{AMERSID=1089990},{APACID=-},{EMEAID=-},{WITHORWITHOUTHAN=With},{A=7.090},{B=0.940},{BORE=None},{C=3.150},{D=1.570},{E=2.200},{F=1.690},{G=0.590},{STATE@CUTEXTRUDE=U},{STATE@REVOLVE0=U},{D1=0.375},{D3=2.72501295},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/hand-wheels/khk-75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WITHORWITHOUTHAN
With or Without Handle
ⁿ/ₐ
A
A Wheel Diameter
[Inch]
B
B Hub Diameter
[Inch]
BORE
Bore
ⁿ/ₐ
C
C Handle Height
[Inch]
D
D Base Diameter
[Inch]
E
E Wheel Height
[Inch]
F
F Hub Height
[Inch]
G
G Base Height
[Inch]
KHK-60
KHK-60
1089994
-
-
With
3.860
0.550
None
1.570
0.940
1.570
1.420
0.470
KHK-63
KHK-63
1089984
-
-
With
3.860
0.550
0,375
1.570
0.940
1.570
1.420
0.470
KHK-65
KHK-65
1090053
-
-
With
4.880
0.710
None
1.970
0.940
1.770
1.420
0.470
KHK-67
KHK-67
1089969
-
-
With
4.880
0.710
0,375
1.970
0.940
1.770
1.420
0.470
KHK-70
KHK-70
1089981
-
-
With
6.180
0.870
None
2.560
1.260
1.970
1.500
0.590
KHK-73
KHK-73
1090037
-
-
With
6.180
0.870
0,5
2.560
1.260
1.970
1.500
0.590
KHK-75
KHK-75
1089990
-
-
With
7.090
0.940
None
3.150
1.570
2.200
1.690
0.590
KHK-77
KHK-77
1090040
-
-
With
7.090
0.940
0,5
3.150
1.570
2.200
1.690
0.590
KHK-80
KHK-80
1089952
-
-
With
7.800
0.940
None
3.150
1.570
2.200
1.690
0.590
KHK-83
KHK-83
1089958
-
-
With
7.800
0.940
0,625
3.150
1.570
2.200
1.690
0.590
KHK-85
KHK-85
1090011
-
-
With
9.720
1.180
None
3.540
1.930
2.600
1.730
0.590
KHK-87
KHK-87
1089995
-
-
With
9.720
1.180
0,625
3.540
1.930
2.600
1.730
0.590
KHK-90
KHK-90
1090046
-
-
With
11.340
1.260
None
3.940
2.280
3.070
2.200
0.710
KHK-93
KHK-93
1090036
-
-
With
11.340
1.260
0,75
3.940
2.280
3.070
2.200
0.710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表