您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
AJ-506 - Thumb Screws - Knurled Metal
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Screws
Knurled, Thumb & Wing Screws
Knurled Thumb Screws
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020600/p090575/aj-506.prj},{NB=AJ-527},{PN=AJ-527},{HIDDEN=No},{AMERSID=1133177},{APACID=-},{EMEAID=-},{THREAD=8-32},{AA= 3/8 },{A=0.37500000},{BB= 3/16},{B=0.18750000},{CC= 13/16},{C=0.81250000},{DD= 5/8 },{D=0.62500000},{MATERIAL=Steel},{THREADSIZESKETCH=0.164},{PITCHHELIXSPIRAL=0.03125},{URL=https://www.reidsupply.com/en-us/p/screws/aj-527}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A Head Diameter
[Inch]
B
B Head Length
[Inch]
C
C Length
[Inch]
D
D Length Under Head
[Inch]
MATERIAL
Material
ⁿ/ₐ
AJ-403
AJ-403
1081862
-
-
4-40
5/16
3/16
1/2
5/16
Aluminum
AJ-450
AJ-450
1081869
-
-
4-40
5/16
3/16
1/2
5/16
Brass
AJ-453
AJ-453
1133167
-
-
4-40
5/16
3/16
9/16
3/8
Brass
AJ-503
AJ-503
1081874
-
-
4-40
5/16
3/16
1/2
5/16
Steel
AJ-506
AJ-506
1081875
-
-
4-40
5/16
3/16
9/16
3/8
Steel
AJ-509
AJ-509
1081876
-
-
4-40
5/16
3/16
11/16
1/2
Steel
AJ-553
AJ-553
1133184
-
-
4-40
5/16
3/16
1/2
5/16
Stainless Steel
AJ-556
AJ-556
1133185
-
-
4-40
5/16
3/16
9/16
3/8
Stainless Steel
AJ-559
AJ-559
1081880
-
-
4-40
5/16
3/16
11/16
1/2
Stainless Steel
AJ-1034
AJ-1034
1081823
-
-
4-40
5/16
3/16
9/16
3/8
Aluminum
AJ-1035
AJ-1035
1081824
-
-
4-40
5/16
3/16
5/8
7/16
Aluminum
AJ-1039
AJ-1039
1081828
-
-
4-40
5/16
3/16
11/16
1/2
Aluminum
AJ-412
AJ-412
1081863
-
-
6-32
5/16
3/16
1/2
5/16
Aluminum
AJ-459
AJ-459
1081870
-
-
6-32
5/16
3/16
1/2
5/16
Brass
AJ-465
AJ-465
1133168
-
-
6-32
5/16
3/16
11/16
1/2
Brass
AJ-512
AJ-512
1133175
-
-
6-32
5/16
3/16
1/2
5/16
Steel
AJ-515
AJ-515
1081877
-
-
6-32
5/16
3/16
9/16
3/8
Steel
AJ-518
AJ-518
1081878
-
-
6-32
5/16
3/16
11/16
1/2
Steel
AJ-562
AJ-562
1133186
-
-
6-32
5/16
3/16
1/2
5/16
Stainless Steel
AJ-565
AJ-565
1133187
-
-
6-32
5/16
3/16
9/16
3/8
Stainless Steel
AJ-568
AJ-568
1133188
-
-
6-32
5/16
3/16
11/16
1/2
Stainless Steel
AJ-1043
AJ-1043
1081832
-
-
6-32
5/16
3/16
5/8
7/16
Aluminum
AJ-1046
AJ-1046
1081835
-
-
6-32
5/16
3/16
5/8
7/16
Stainless Steel
AJ-1047
AJ-1047
1081836
-
-
6-32
5/16
3/16
11/16
1/2
Aluminum
AJ-471
AJ-471
1133169
-
-
8-32
3/8
3/16
11/16
1/2
Brass
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表