您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TQ-012 - Thrust Bearings - Nylon Ball Retainers
Reid Supply
Power Transmission
Rotary
Bearings
Thrust Bearings
Nylon Ball Retainers
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050700/p040500/tq-012.prj},{NB=TQ-062},{PN=TQ-062},{AMERSID=1049162},{APACID=-},{EMEAID=-},{A=0.62500000},{INTERNALDIAMETER=0.628 to 0.635},{B=1.12500000},{OUTSIDEDIAMETERA=1.115 to 1.124},{NOOFBALLS=6},{BALLDIA=0.1563},{D=0.093},{E=0.336 to 0.348},{LOADRATINGSTEEL1=251},{LOADRATINGSTEEL2=36},{ESKETCH2=0.336},{URL=https://www.reidsupply.com/en-us/p/thrust-bearings/tq-062}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
Internal Diameter Nominal
[Inch]
INTERNALDIAMETER
Internal Diameter Actual
ⁿ/ₐ
B
Outside Diameter Nominal
[Inch]
OUTSIDEDIAMETERA
Outside Diameter Actual
ⁿ/ₐ
NOOFBALLS
Number of Balls
ⁿ/ₐ
BALLDIA
Ball Diameter
[Inch]
D
D Retainer Height
[Inch]
E
E Height
ⁿ/ₐ
LOADRATINGSTEEL1
Load Rating Steel at 15 rpm
ⁿ/ₐ
LOADRATINGSTEEL2
Load Rating Steel at 5000 rpm
ⁿ/ₐ
TQ-012
TQ-012
1091951
-
-
1/8
0.128 to 0.133
7/16
0.430 to 0.437
6
0.0938
0.050
0.190 to 0.196
120
17
TQ-018
TQ-018
1091952
-
-
3/16
0.191 to 0.195
1/2
0.492 to 0.499
7
0.0938
0.050
0.190 to 0.196
126
18
TQ-025
TQ-025
1049157
-
-
1/4
0.253 to 0.258
9/16
0.555 to 0.562
8
0.0938
0.050
0.190 to 0.196
131
18
TQ-031
TQ-031
1049158
-
-
5/16
0.316 to 0.321
5/8
0.617 to 0.624
9
0.0938
0.050
0.190 to 0.196
136
19
TQ-037
TQ-037
1049159
-
-
3/8
0.378 to 0.383
13/16
0.805 to 0.812
6
0.1250
0.062
0.245 to 0.253
175
25
TQ-043
TQ-043
1091953
-
-
7/16
0.441 to 0.446
7/8
0.867 to 0.874
7
0.1250
0.062
0.245 to 0.253
190
27
TQ-050
TQ-050
1049160
-
-
1/2
0.503 to 0.508
15/16
0.930 to 0.937
8
0.1250
0.062
0.245 to 0.253
201
29
TQ-056
TQ-056
1049161
-
-
9/16
0.566 to 0.571
1
0.992 to 0.999
9
0.1250
0.062
0.245 to 0.253
213
30
TQ-062
TQ-062
1049162
-
-
5/8
0.628 to 0.635
1 1/8
1.115 to 1.124
6
0.1563
0.093
0.336 to 0.348
251
36
TQ-068
TQ-068
1091954
-
-
11/16
0.691 to 0.698
1 3/16
1.178 to 1.187
7
0.1563
0.093
0.336 to 0.348
273
39
TQ-075
TQ-075
1091955
-
-
3/4
0.753 to 0.760
1 1/4
1.240 to 1.249
8
0.1563
0.093
0.336 to 0.348
293
42
TQ-081
TQ-081
1091956
-
-
13/16
0.816 to 0.823
1 5/16
1.303 to 1.312
9
0.1563
0.093
0.336 to 0.348
314
45
TQ-087
TQ-087
1049163
-
-
7/8
0.878 to 0.885
1 3/8
1.365 to 1.374
10
0.1563
0.093
0.336 to 0.348
328
47
TQ-093
TQ-093
1091957
-
-
15/16
0.941 to 0.950
1 9/16
1.551 to 1.562
9
0.1875
0.125
0.427 to 0.447
384
55
TQ-100
TQ-100
1049164
-
-
1
1.003 to 1.012
1 5/8
1.613 to 1.624
10
0.1875
0.125
0.427 to 0.447
459
66
TQ-112
TQ-112
1091958
-
-
1 1/8
1.128 to 1.137
1 3/4
1.738 to 1.749
12
0.1875
0.125
0.427 to 0.447
504
72
TQ-125
TQ-125
1049165
-
-
1 1/4
1.253 to 1.262
1 7/8
1.863 to 1.874
14
0.1875
0.125
0.427 to 0.447
545
78
TQ-150
TQ-150
1049166
-
-
1 1/2
1.503 to 1.512
2 1/8
2.113 to 2.124
14
0.1875
0.125
0.427 to 0.447
522
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表