目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BL - Guide bush
RCM
STANDARD PARTS FOR MOULD MAKING
GUIDE BUSHES
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/bussole/bl.prj},{NB=BUSSOLA LISCIA BL 18X22--(26)},{IDNR=},{TYP=BL},{D1=18},{D2=26},{L=22},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{LX=22,26,36,46,56,66,76},{D2X=26},{F=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
BL12X22
BL
12
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL14X22
BL
14
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL16X22
BL
16
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL18X22
BL
18
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL20X26
BL
20
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL25X26
BL
25
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL32X36
BL
32
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
BL40X46
BL
40
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表