目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
H 1500 - ISO Standard, high force
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
H ISO11901-4,VDI3003 - HF
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/h_hf/h_1500_tab.prj},{NB=H1500-080-C-N(0--)},{CU=80.0},{L=255.0},{LMIN=175.0},{RC=3},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0.0},{V=249.0},{S=6.15},{VER=1.000},{PRA=2},{ED=1.000},{S2=10.17876},{V2=0.24919},{P2=150},{OSM=5},{SPM=30},{CODE=H1500-080-C-N},{CODENIT=AR/P15-80.1-C},{W=2.81},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[mm]
W
Weight
[Kg]
H1500-013-C
H1500-013-C
13.0
120.7
107.7
3
150
20
1530
1954
2217.0
71.0
10.17
1.98
H1500-025-C
H1500-025-C
25.0
145.0
120.0
3
150
20
1530
2139
2500.0
103.0
10.17
2.13
H1500-038-C
H1500-038-C
38.0
171.0
133.0
3
150
20
1530
2261
2691.0
138.0
10.17
2.29
H1500-050-C
H1500-050-C
50.0
195.0
145.0
3
150
20
1530
2335
2809.0
170.0
10.17
2.44
H1500-063-C
H1500-063-C
63.0
221.0
158.0
3
150
20
1530
2392
2900.0
204.0
10.17
2.60
H1500-075-C
H1500-075-C
75.0
245.0
170.0
3
150
20
1530
2431
2964.0
236.0
10.17
2.75
H1500-080-C
H1500-080-C
80.0
255.0
175.0
3
150
20
1530
2445
2986.0
249.0
10.17
2.81
H1500-100-C
H1500-100-C
100.0
295.0
195.0
3
150
20
1530
2489
3057.0
302.0
10.17
3.03
H1500-125-C
H1500-125-C
125.0
345.0
220.0
3
150
20
1530
2527
3119.0
369.0
10.17
3.34
H1500-150-C
H1500-150-C
150.0
395.0
245.0
3
150
20
1530
2554
3164.0
435.0
10.17
3.64
H1500-160-C
H1500-160-C
160.0
415.0
255.0
3
150
20
1530
2563
3178.0
462.0
10.17
3.77
H1500-175-C
H1500-175-C
175.0
445.0
270.0
3
150
20
1530
2574
3197.0
501.0
10.17
3.95
H1500-200-C
H1500-200-C
200.0
495.0
295.0
3
150
20
1530
2590
3223.0
568.0
10.17
4.26
H1500-250-C
H1500-250-C
250.0
595.0
345.0
3
150
20
1530
2656
3333.0
684.0
10.17
4.99
H1500-300-C
H1500-300-C
300.0
695.0
395.0
3
150
20
1530
2731
3458.0
790.0
10.17
5.81
H1500-013-C-N
H1500-013-C-N
13.0
120.7
107.7
3
0
20
0
0
0.0
71.0
6.15
1.98
H1500-025-C-N
H1500-025-C-N
25.0
145.0
120.0
3
0
20
0
0
0.0
103.0
6.15
2.13
H1500-038-C-N
H1500-038-C-N
38.0
171.0
133.0
3
0
20
0
0
0.0
138.0
6.15
2.29
H1500-050-C-N
H1500-050-C-N
50.0
195.0
145.0
3
0
20
0
0
0.0
170.0
6.15
2.44
H1500-063-C-N
H1500-063-C-N
63.0
221.0
158.0
3
0
20
0
0
0.0
204.0
6.15
2.60
H1500-075-C-N
H1500-075-C-N
75.0
245.0
170.0
3
0
20
0
0
0.0
236.0
6.15
2.75
H1500-080-C-N
H1500-080-C-N
80.0
255.0
175.0
3
0
20
0
0
0.0
249.0
6.15
2.81
H1500-100-C-N
H1500-100-C-N
100.0
295.0
195.0
3
0
20
0
0
0.0
302.0
6.15
3.03
H1500-125-C-N
H1500-125-C-N
125.0
345.0
220.0
3
0
20
0
0
0.0
369.0
6.15
3.34
H1500-150-C-N
H1500-150-C-N
150.0
395.0
245.0
3
0
20
0
0
0.0
435.0
6.15
3.64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表