目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 303 - Guide bush with collar Bronze for plastics
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_303.prj},{NB=BBG303.022030027},{CODE=BBG303.022030027},{D=22},{D1=30},{L=27},{D2=35},{L1=21},{L2=6},{L3=3.0},{L4=-},{L4X=0},{RB=3.0},{FORM=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
ⁿ/ₐ
RB
[mm]
FORM
ⁿ/ₐ
BBG 303. 9 x 14 x 12
BBG303.009014012
9
14
12
16
9
3
1.5
-
0.5
B
BBG 303. 9 x 14 x 17
BBG303.009014017
9
14
17
16
14
3
1.5
-
0.5
B
BBG 303. 9 x 14 x 22
BBG303.009014022
9
14
22
16
19
3
1.5
18
0.5
A
BBG 303. 9 x 14 x 27
BBG303.009014027
9
14
27
16
24
3
1.5
18
0.5
A
BBG 303. 9 x 14 x 36
BBG303.009014036
9
14
36
16
33
3
1.5
18
0.5
A
BBG 303. 10 x 14 x 12
BBG303.010014012
10
14
12
16
9
3
1.5
-
0.5
B
BBG 303. 10 x 14 x 17
BBG303.010014017
10
14
17
16
14
3
1.5
-
0.5
B
BBG 303. 10 x 14 x 22
BBG303.010014022
10
14
22
16
19
3
1.5
-
0.5
B
BBG 303. 10 x 14 x 27
BBG303.010014027
10
14
27
16
24
3
1.5
20
0.5
A
BBG 303. 10 x 14 x 36
BBG303.010014036
10
14
36
16
33
3
1.5
20
0.5
A
BBG 303. 12 x 18 x 17
BBG303.012018017
12
18
17
23
11
6
2.0
-
1.0
B
BBG 303. 12 x 18 x 22
BBG303.012018022
12
18
22
23
16
6
2.0
-
1.0
B
BBG 303. 12 x 18 x 27
BBG303.012018027
12
18
27
23
21
6
2.0
-
1.0
B
BBG 303. 12 x 18 x 36
BBG303.012018036
12
18
36
23
30
6
2.0
24
1.0
A
BBG 303. 14 x 20 x 17
BBG303.014020017
14
20
17
25
11
6
2.0
-
1.0
B
BBG 303. 14 x 20 x 22
BBG303.014020022
14
20
22
25
16
6
2.0
-
1.0
B
BBG 303. 14 x 20 x 27
BBG303.014020027
14
20
27
25
21
6
2.0
-
1.0
B
BBG 303. 14 x 20 x 36
BBG303.014020036
14
20
36
25
30
6
2.0
-
1.0
B
BBG 303. 14 x 20 x 46
BBG303.014020046
14
20
46
25
40
6
2.0
28
1.0
A
BBG 303. 14 x 20 x 56
BBG303.014020056
14
20
56
25
50
6
2.0
28
1.0
A
BBG 303. 15 x 20 x 17
BBG303.015020017
15
20
17
25
11
6
2.0
-
1.0
B
BBG 303. 15 x 20 x 22
BBG303.015020022
15
20
22
25
16
6
2.0
-
1.0
B
BBG 303. 15 x 20 x 27
BBG303.015020027
15
20
27
25
21
6
2.0
-
1.0
B
BBG 303. 15 x 20 x 36
BBG303.015020036
15
20
36
25
30
6
2.0
-
1.0
B
BBG 303. 15 x 20 x 46
BBG303.015020046
15
20
46
25
40
6
2.0
30
1.0
A
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表