目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CCI - Demontable guide pillar with centre fixing
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/colonne/cci.prj},{NB=CCI25X080X100},{CODE=CCI25X080X100},{D1=25},{D2=48},{D3=38},{D4=26},{D6=8},{D7=4.5},{T=4.6},{L1=180},{L2=80},{L3=100},{L4=22},{L5=8},{L6=6},{R1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D4
Mounting diameter
[mm]
D6
[mm]
D7
[mm]
T
[mm]
L1
Total length
[mm]
L2
Length with collar (short)
[mm]
L3
Length up to collar (long)
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
GEW
Weight
[kg]
Demontable guide pillar w...
CCI12X040X050
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
90
40
50
12
6
3
0.102
Demontable guide pillar w...
CCI12X040X060
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
100
40
60
12
6
3
0.111
Demontable guide pillar w...
CCI12X050X060
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
110
50
60
12
6
3
0.120
Demontable guide pillar w...
CCI12X050X070
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
120
50
70
12
6
3
0.128
Demontable guide pillar w...
CCI12X060X070
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
130
60
70
12
6
3
0.137
Demontable guide pillar w...
CCI12X070X070
Demontable guide pillar w...
12
28
20
13
6
3.4
3.4
140
70
70
12
6
3
0.146
Demontable guide pillar w...
CCI16X060X080
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
140
60
80
16
8
4
0.278
Demontable guide pillar w...
CCI16X060X090
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
150
60
90
16
8
4
0.293
Demontable guide pillar w...
CCI16X070X090
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
160
70
90
16
8
4
0.309
Demontable guide pillar w...
CCI16X070X100
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
170
70
100
16
8
4
0.325
Demontable guide pillar w...
CCI16X080X100
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
180
80
100
16
8
4
0.341
Demontable guide pillar w...
CCI16X090X100
Demontable guide pillar w...
16
38
28
18
8
4.5
4.6
190
90
100
16
8
4
0.357
Demontable guide pillar w...
CCI19X070X090
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
160
70
90
20
8
4
0.432
Demontable guide pillar w...
CCI19X070X100
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
170
70
100
20
8
4
0.454
Demontable guide pillar w...
CCI19X080X100
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
180
80
100
20
8
4
0.476
Demontable guide pillar w...
CCI19X080X110
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
190
80
110
20
8
4
0.499
Demontable guide pillar w...
CCI19X090X110
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
200
90
110
20
8
4
0.521
Demontable guide pillar w...
CCI19X100X110
Demontable guide pillar w...
19
42
32
22
8
4.5
4.6
210
100
110
20
8
4
0.543
Demontable guide pillar w...
CCI25X080X100
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
180
80
100
22
8
6
0.775
Demontable guide pillar w...
CCI25X080X110
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
190
80
110
22
8
6
0.813
Demontable guide pillar w...
CCI25X090X110
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
200
90
110
22
8
6
0.852
Demontable guide pillar w...
CCI25X090X120
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
210
90
120
22
8
6
0.890
Demontable guide pillar w...
CCI25X100X120
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
220
100
120
22
8
6
0.929
Demontable guide pillar w...
CCI25X110X120
Demontable guide pillar w...
25
48
38
26
8
4.5
4.6
230
110
120
22
8
6
0.967
Demontable guide pillar w...
CCI32X080X100
Demontable guide pillar w...
32
60
48
34
10
5.5
5.7
180
80
100
25
10
7
1.299
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表