目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94483 - Guide bush for ball bearing ISO 9448-3
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_3.prj},{NB=BGI94483.30X030},{CODE=BGI94483.30X030},{D1=30},{L1=30},{D2=38},{D3=48}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
L1
[mm]
L
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
GEW
Weight
[kg]
Guide bush for ball beari...
BGI94483.8X030
Guide bush for ball beari...
8
30
40
39
11
18
0.038
Guide bush for ball beari...
BGI94483.10X023
Guide bush for ball beari...
10
23
40
39
14
22
0.041
Guide bush for ball beari...
BGI94483.10X030
Guide bush for ball beari...
10
30
40
39
14
22
0.053
Guide bush for ball beari...
BGI94483.10X037
Guide bush for ball beari...
10
37
40
39
14
22
0.066
Guide bush for ball beari...
BGI94483.11X023
Guide bush for ball beari...
11
23
40
39
15
22
0.037
Guide bush for ball beari...
BGI94483.11X030
Guide bush for ball beari...
11
30
40
39
15
22
0.048
Guide bush for ball beari...
BGI94483.11X037
Guide bush for ball beari...
11
37
40
39
15
22
0.059
Guide bush for ball beari...
BGI94483.12X023
Guide bush for ball beari...
12
23
40
39
16
22
0.032
Guide bush for ball beari...
BGI94483.12X030
Guide bush for ball beari...
12
30
40
39
16
22
0.042
Guide bush for ball beari...
BGI94483.12X037
Guide bush for ball beari...
12
37
40
39
16
22
0.052
Guide bush for ball beari...
BGI94483.15X023
Guide bush for ball beari...
15
23
45
45
21
28
0.049
Guide bush for ball beari...
BGI94483.15X030
Guide bush for ball beari...
15
30
45
45
21
28
0.063
Guide bush for ball beari...
BGI94483.15X037
Guide bush for ball beari...
15
37
45
45
21
28
0.078
Guide bush for ball beari...
BGI94483.15X047
Guide bush for ball beari...
15
47
56
56
21
28
0.099
Guide bush for ball beari...
BGI94483.15X060
Guide bush for ball beari...
15
60
71
72
21
28
0.127
Guide bush for ball beari...
BGI94483.16X023
Guide bush for ball beari...
16
23
45
45
22
28
0.043
Guide bush for ball beari...
BGI94483.16X030
Guide bush for ball beari...
16
30
45
45
22
28
0.055
Guide bush for ball beari...
BGI94483.16X037
Guide bush for ball beari...
16
37
45
45
22
28
0.068
Guide bush for ball beari...
BGI94483.16X047
Guide bush for ball beari...
16
47
56
56
22
28
0.087
Guide bush for ball beari...
BGI94483.16X060
Guide bush for ball beari...
16
60
71
72
22
28
0.111
Guide bush for ball beari...
BGI94483.19X023
Guide bush for ball beari...
19
23
45
45
25
32
0.057
Guide bush for ball beari...
BGI94483.19X030
Guide bush for ball beari...
19
30
45
45
25
32
0.074
Guide bush for ball beari...
BGI94483.19X037
Guide bush for ball beari...
19
37
45
45
25
32
0.091
Guide bush for ball beari...
BGI94483.19X047
Guide bush for ball beari...
19
47
56
56
25
32
0.116
Guide bush for ball beari...
BGI94483.19X060
Guide bush for ball beari...
19
60
71
72
25
32
0.148
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表