目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
RTO - Head punch retainers
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/rto.prj},{NB=RTO32},{CODE=RTO},{D=32},{A=73},{B=50},{H=35.5},{G=30},{K=20},{H1=33.5},{R=22.0},{U=35},{X=22.0},{SCREW=M16x45},{SCX=16},{SCY=45},{MAT=S45C-Acciaio C45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
H
[mm]
G
[mm]
K
[mm]
H1
[mm]
R
[mm]
U
[mm]
X
[mm]
SCREW
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RTO10
RTO
10
47
28
13.5
16
13
11.5
9.5
25
9.5
M12x40
S45C-Acciaio C45
RTO13
RTO
13
50
28
16.5
16
13
14.5
12.5
25
12.5
M12x40
S45C-Acciaio C45
RTO16
RTO
16
52
32
19.5
16
13
17.5
14.0
25
14.0
M12x40
S45C-Acciaio C45
RTO20
RTO
20
55
35
23.5
22
14
21.5
17.5
25
17.5
M12x40
S45C-Acciaio C45
RTO25
RTO
25
73
44
28.5
30
20
26.5
22.0
35
22.0
M16x45
S45C-Acciaio C45
RTO32
RTO
32
73
50
35.5
30
20
33.5
22.0
35
22.0
M16x45
S45C-Acciaio C45
RTO-S10
RTO-S
10
47
28
13.5
16
13
11.5
9.5
25
9.5
M12x40
S45C-Acciaio C45
RTO-S13
RTO-S
13
50
28
16.5
16
13
14.5
12.5
25
12.5
M12x40
S45C-Acciaio C45
RTO-S16
RTO-S
16
52
32
19.5
16
13
17.5
14.0
25
14.0
M12x40
S45C-Acciaio C45
RTO-S20
RTO-S
20
55
35
23.5
22
14
21.5
17.5
25
17.5
M12x40
S45C-Acciaio C45
RTO-S25
RTO-S
25
73
44
28.5
30
20
26.5
22.0
35
22.0
M16x45
S45C-Acciaio C45
RTO-S32
RTO-S
32
73
50
35.5
30
20
33.5
22.0
35
22.0
M16x45
S45C-Acciaio C45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表