您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
SCF - Dowel pins with tapped hole DIN 7979
PlaSteel
Ranco
Standard Parts for Moulds
Dowel pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/dowel_pins/scf.prj},{NB=SCF12x20m6},{IDNR=},{TYP=SCF},{D=12},{FMA=M6},{NDM=6},{H=1.6},{F=1.2},{M=2},{L=20},{MAT=Acciaio per utensili},{HD=HRC 60 - 62},{TOLERANZA=m6},{LX=20,24,26,30,32,36,40,45,50,55,60,70,80,90,100,120,140},{P=0.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
FMA
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
SCF6x20m6
SCF6x20m6
6
M4
TOOL STEEL
HRC 60 - 62
SCF8x20m6
SCF8x20m6
8
M5
TOOL STEEL
HRC 60 - 62
SCF10x20m6
SCF10x20m6
10
M6
TOOL STEEL
HRC 60 - 62
SCF12x20m6
SCF12x20m6
12
M6
TOOL STEEL
HRC 60 - 62
SCF14x30m6
SCF14x30m6
14
M8
TOOL STEEL
HRC 60 - 62
SCF16x36m6
SCF16x36m6
16
M8
TOOL STEEL
HRC 60 - 62
SCF18x40m6
SCF18x40m6
18
M10
TOOL STEEL
HRC 60 - 62
SCF20x40m6
SCF20x40m6
20
M10
TOOL STEEL
HRC 60 - 62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表