目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R2961.70 - Flat guide bars. - Bronze with non-liquid lubricant
PlaSteel
Ranco
Oilless items
Guiding elements and sliding pads
Powered by
CAD模型選擇
{ranco/ranco/self_lubricating_items/guiding_elements_and_sliding_pads/r2961_70.prj},{NB=R2961.70.38x125},{IDNR=},{COD=R2961.70},{CX=R2961.70.},{FS=A},{FSX=1},{B=38},{L=125},{E=25},{E1=75},{E2=0},{E3=0},{E4=0},{SCREW=M 6x20},{MX=6},{QH=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
[mm]
FS
Shape
[mm]
B
[mm]
L
Length L
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
SCREW
Screw DIN 7984
[mm]
QH
Quantity of holes
[mm]
R2961.70.18x75
R2961.70
A
18
75
15
45
0
0
0
M 6x20
2
R2961.70.18x100
R2961.70
A
18
100
25
50
0
0
0
M 6x20
2
R2961.70.18x125
R2961.70
A
18
125
25
75
0
0
0
M 6x20
2
R2961.70.18x150
R2961.70
A
18
150
25
100
0
0
0
M 6x20
2
R2961.70.28x75
R2961.70
A
28
75
15
45
0
0
0
M 6x20
2
R2961.70.28x100
R2961.70
A
28
100
25
50
0
0
0
M 6x20
2
R2961.70.28x125
R2961.70
A
28
125
25
75
0
0
0
M 6x20
2
R2961.70.28x150
R2961.70
A
28
150
25
100
0
0
0
M 6x20
2
R2961.70.35x100
R2961.70
F
35
100
20
60
0
0
0
M 8x20
2
R2961.70.35x150
R2961.70
F
35
150
20
55
55
0
0
M 8x20
3
R2961.70.35x200
R2961.70
F
35
200
20
55
50
55
0
M 8x20
4
R2961.70.35x250
R2961.70
F
35
250
20
70
70
70
0
M 8x20
4
R2961.70.35x300
R2961.70
F
35
300
20
65
65
65
65
M 8x20
5
R2961.70.35x350
R2961.70
F
35
350
20
80
75
75
80
M 8x20
5
R2961.70.38x75
R2961.70
A
38
75
15
45
0
0
0
M 6x20
2
R2961.70.38x100
R2961.70
A
38
100
25
50
0
0
0
M 6x20
2
R2961.70.38x125
R2961.70
A
38
125
25
75
0
0
0
M 6x20
2
R2961.70.38x150
R2961.70
A
38
150
25
100
0
0
0
M 6x20
2
R2961.70.48x75
R2961.70
A
48
75
15
45
0
0
0
M 6x20
2
R2961.70.48x100
R2961.70
A
48
100
25
50
0
0
0
M 6x20
2
R2961.70.48x125
R2961.70
A
48
125
25
75
0
0
0
M 6x20
2
R2961.70.48x150
R2961.70
A
48
150
25
100
0
0
0
M 6x20
2
R2961.70.50x100
R2961.70
F
50
100
20
60
0
0
0
M 8x20
2
R2961.70.50x150
R2961.70
F
50
150
20
55
55
0
0
M 8x20
3
R2961.70.50x200
R2961.70
F
50
200
20
55
50
55
0
M 8x20
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表