目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0204 - Bronze guide bush with centering collar - B3B
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0204.prj},{NB=R0204-03-0011},{COD=R0204-03-0011},{D=20.000},{D1=30.000},{D2=34.000},{K=6.000},{L1=16.000},{L=32.000},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L1
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0204-03-0001
R0204-03-0001
12.000
18.000
22.000
5.000
16.000
32.000
Bronze
R0204-03-0002
R0204-03-0002
12.000
18.000
22.000
5.000
16.000
40.000
Bronze
R0204-03-0003
R0204-03-0003
14.000
20.000
24.000
5.000
16.000
32.000
Bronze
R0204-03-0004
R0204-03-0004
14.000
20.000
24.000
5.000
16.000
40.000
Bronze
R0204-03-0005
R0204-03-0005
16.000
22.000
26.000
5.000
16.000
32.000
Bronze
R0204-03-0006
R0204-03-0006
16.000
22.000
26.000
5.000
16.000
40.000
Bronze
R0204-03-0007
R0204-03-0007
18.000
26.000
30.000
5.000
16.000
32.000
Bronze
R0204-03-0008
R0204-03-0008
18.000
26.000
30.000
5.000
16.000
40.000
Bronze
R0204-03-0009
R0204-03-0009
20.000
28.000
32.000
6.000
16.000
32.000
Bronze
R0204-03-0010
R0204-03-0010
20.000
28.000
32.000
6.000
16.000
40.000
Bronze
R0204-03-0011
R0204-03-0011
20.000
30.000
34.000
6.000
16.000
32.000
Bronze
R0204-03-0012
R0204-03-0012
20.000
30.000
34.000
6.000
16.000
40.000
Bronze
R0204-03-0013
R0204-03-0013
25.000
34.000
38.000
7.000
16.000
32.000
Bronze
R0204-03-0014
R0204-03-0014
25.000
34.000
38.000
7.000
16.000
40.000
Bronze
R0204-03-0015
R0204-03-0015
25.000
36.000
40.000
7.000
16.000
32.000
Bronze
R0204-03-0016
R0204-03-0016
25.000
36.000
40.000
7.000
16.000
40.000
Bronze
R0204-03-0017
R0204-03-0017
32.000
40.000
45.000
7.000
25.000
50.000
Bronze
R0204-03-0018
R0204-03-0018
32.000
40.000
45.000
7.000
25.000
65.000
Bronze
R0204-03-0019
R0204-03-0019
40.000
48.000
52.000
8.000
32.000
65.000
Bronze
R0204-03-0020
R0204-03-0020
40.000
48.000
52.000
8.000
32.000
80.000
Bronze
R0204-03-0021
R0204-03-0021
50.000
60.000
65.000
10.000
32.000
70.000
Bronze
R0204-03-0022
R0204-03-0022
50.000
60.000
65.000
10.000
32.000
90.000
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表