目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0201 - One diameter Pillar - C2
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0201.prj},{NB=R0201-03-0063},{IDNR=MIN},{COD=R0201-03-0063},{D=20.000},{D1=24.000},{K=6.000},{L=160.000},{L1=26.000},{M=4.000},{R=0.750},{OR1=1.000},{MAT=1.7131 Hardened},{HD=HRC 61-63}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
K
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
R0201-03-0001
R0201-03-0001
12.000
16.000
5.000
50.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0002
R0201-03-0002
12.000
16.000
5.000
60.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0003
R0201-03-0003
12.000
16.000
5.000
70.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0004
R0201-03-0004
12.000
16.000
5.000
80.000
20.000
1.7131 Hardened
HRC 61-63
R0201-03-0005
R0201-03-0005
12.000
16.000
5.000
90.000
20.000
1.7131 Hardened
HRC 61-63
R0201-03-0006
R0201-03-0006
12.000
16.000
5.000
100.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0007
R0201-03-0007
12.000
16.000
5.000
120.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0008
R0201-03-0008
12.000
16.000
5.000
140.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0009
R0201-03-0009
12.000
16.000
5.000
160.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0010
R0201-03-0010
14.000
18.000
5.000
50.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0011
R0201-03-0011
14.000
18.000
5.000
60.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0012
R0201-03-0012
14.000
18.000
5.000
70.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0013
R0201-03-0013
14.000
18.000
5.000
80.000
20.000
1.7131 Hardened
HRC 61-63
R0201-03-0014
R0201-03-0014
14.000
18.000
5.000
90.000
20.000
1.7131 Hardened
HRC 61-63
R0201-03-0015
R0201-03-0015
14.000
18.000
5.000
100.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0016
R0201-03-0016
14.000
18.000
5.000
110.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0017
R0201-03-0017
14.000
18.000
5.000
120.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0018
R0201-03-0018
14.000
18.000
5.000
130.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0019
R0201-03-0019
14.000
18.000
5.000
140.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0020
R0201-03-0020
14.000
18.000
5.000
150.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0021
R0201-03-0021
14.000
18.000
5.000
160.000
25.000
1.7131 Hardened
HRC 61-63
R0201-03-0022
R0201-03-0022
14.000
18.000
5.000
180.000
30.000
1.7131 Hardened
HRC 61-63
R0201-03-0023
R0201-03-0023
16.000
20.000
5.000
50.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0024
R0201-03-0024
16.000
20.000
5.000
60.000
13.000
1.7131 Hardened
HRC 61-63
R0201-03-0025
R0201-03-0025
16.000
20.000
5.000
70.000
13.000
1.7131 Hardened
HRC 61-63
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表