目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0218 - Two fitting diameters guide pillar, tight fit - R011
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0218.prj},{NB=R0218-03-0047},{COD=R0218-03-0047},{D=22.000},{D1=26.000},{K=15.000},{L=180.000},{L1=46.000},{L2=7.000},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
K
[mm]
L
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
R0218-03-0001
R0218-03-0001
10.000
12.000
3.000
40.000
17.000
1.7131
R0218-03-0002
R0218-03-0002
10.000
12.000
3.000
60.000
17.000
1.7131
R0218-03-0003
R0218-03-0003
10.000
12.000
3.000
80.000
22.000
1.7131
R0218-03-0004
R0218-03-0004
10.000
12.000
3.000
100.000
27.000
1.7131
R0218-03-0005
R0218-03-0005
12.000
16.000
6.000
60.000
17.000
1.7131
R0218-03-0006
R0218-03-0006
12.000
16.000
6.000
80.000
22.000
1.7131
R0218-03-0007
R0218-03-0007
12.000
16.000
6.000
100.000
27.000
1.7131
R0218-03-0008
R0218-03-0008
12.000
16.000
6.000
120.000
27.000
1.7131
R0218-03-0009
R0218-03-0009
14.000
18.000
8.000
60.000
17.000
1.7131
R0218-03-0010
R0218-03-0010
14.000
18.000
8.000
80.000
22.000
1.7131
R0218-03-0011
R0218-03-0011
14.000
18.000
8.000
100.000
27.000
1.7131
R0218-03-0012
R0218-03-0012
14.000
18.000
8.000
120.000
27.000
1.7131
R0218-03-0013
R0218-03-0013
14.000
18.000
8.000
140.000
36.000
1.7131
R0218-03-0014
R0218-03-0014
14.000
18.000
8.000
160.000
36.000
1.7131
R0218-03-0015
R0218-03-0015
14.000
18.000
8.000
180.000
36.000
1.7131
R0218-03-0016
R0218-03-0016
16.000
20.000
8.000
60.000
17.000
1.7131
R0218-03-0017
R0218-03-0017
16.000
20.000
8.000
80.000
22.000
1.7131
R0218-03-0018
R0218-03-0018
16.000
20.000
8.000
100.000
27.000
1.7131
R0218-03-0019
R0218-03-0019
16.000
20.000
8.000
120.000
27.000
1.7131
R0218-03-0020
R0218-03-0020
16.000
20.000
8.000
140.000
36.000
1.7131
R0218-03-0021
R0218-03-0021
16.000
20.000
8.000
160.000
36.000
1.7131
R0218-03-0022
R0218-03-0022
16.000
20.000
8.000
180.000
36.000
1.7131
R0218-03-0023
R0218-03-0023
16.000
20.000
8.000
200.000
36.000
1.7131
R0218-03-0024
R0218-03-0024
16.000
20.000
8.000
240.000
46.000
1.7131
R0218-03-0025
R0218-03-0025
18.000
22.000
8.000
80.000
22.000
1.7131
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表