目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0214 - Shouldered guide bush with centering collar for a tight fit - R10
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0214.prj},{NB=R0214-03-0054},{COD=R0214-03-0054},{D=24.000},{D1=30.000},{D2=35.000},{K=6.000},{L=22.000},{L1=9.000},{MAT=1.1731}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
R0214-03-0001
R0214-03-0001
14.000
20.000
25.000
6.000
17.000
9.000
1.1731
R0214-03-0002
R0214-03-0002
14.000
20.000
25.000
6.000
22.000
9.000
1.1731
R0214-03-0003
R0214-03-0003
14.000
20.000
25.000
6.000
27.000
9.000
1.1731
R0214-03-0004
R0214-03-0004
14.000
20.000
25.000
6.000
36.000
9.000
1.1731
R0214-03-0005
R0214-03-0005
14.000
20.000
25.000
6.000
46.000
9.000
1.1731
R0214-03-0006
R0214-03-0006
14.000
20.000
25.000
6.000
56.000
9.000
1.1731
R0214-03-0007
R0214-03-0007
14.000
20.000
25.000
6.000
66.000
9.000
1.1731
R0214-03-0008
R0214-03-0008
14.000
20.000
25.000
6.000
76.000
9.000
1.1731
R0214-03-0009
R0214-03-0009
14.000
20.000
25.000
6.000
86.000
9.000
1.1731
R0214-03-0010
R0214-03-0010
14.000
20.000
25.000
6.000
96.000
9.000
1.1731
R0214-03-0011
R0214-03-0011
15.000
20.000
25.000
6.000
17.000
9.000
1.1731
R0214-03-0012
R0214-03-0012
15.000
20.000
25.000
6.000
22.000
9.000
1.1731
R0214-03-0013
R0214-03-0013
15.000
20.000
25.000
6.000
27.000
9.000
1.1731
R0214-03-0014
R0214-03-0014
15.000
20.000
25.000
6.000
36.000
9.000
1.1731
R0214-03-0015
R0214-03-0015
15.000
20.000
25.000
6.000
46.000
9.000
1.1731
R0214-03-0016
R0214-03-0016
15.000
20.000
25.000
6.000
56.000
9.000
1.1731
R0214-03-0017
R0214-03-0017
15.000
20.000
25.000
6.000
66.000
9.000
1.1731
R0214-03-0018
R0214-03-0018
15.000
20.000
25.000
6.000
76.000
9.000
1.1731
R0214-03-0019
R0214-03-0019
15.000
20.000
25.000
6.000
86.000
9.000
1.1731
R0214-03-0020
R0214-03-0020
15.000
20.000
25.000
6.000
96.000
9.000
1.1731
R0214-03-0021
R0214-03-0021
18.000
26.000
31.000
6.000
17.000
9.000
1.1731
R0214-03-0022
R0214-03-0022
18.000
26.000
31.000
6.000
22.000
9.000
1.1731
R0214-03-0023
R0214-03-0023
18.000
26.000
31.000
6.000
27.000
9.000
1.1731
R0214-03-0024
R0214-03-0024
18.000
26.000
31.000
6.000
36.000
9.000
1.1731
R0214-03-0025
R0214-03-0025
18.000
26.000
31.000
6.000
46.000
9.000
1.1731
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表