目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S330 - Turned short nuts (UNI 5587)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s330.prj},{NB=S330.20020},{COD=S330.20020},{M=20},{S=30},{E=34.6},{H=20},{W=80},{MAT=Steel class 10K.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
S
[mm]
E
[mm]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S330.08008
S330.08008
8
13
14.8
8
6
Steel class 10K.
S330.10010
S330.10010
10
17
19.6
10
15
Steel class 10K.
S330.12012
S330.12012
12
19
21.5
12
20
Steel class 10K.
S330.14014
S330.14014
14
22
25.0
14
30
Steel class 10K.
S330.16016
S330.16016
16
24
27.5
16
40
Steel class 10K.
S330.18018
S330.18018
18
27
31.0
18
60
Steel class 10K.
S330.20020
S330.20020
20
30
34.6
20
80
Steel class 10K.
S330.22022
S330.22022
22
32
36.9
22
95
Steel class 10K.
S330.24024
S330.24024
24
36
41.6
24
135
Steel class 10K.
S330.27027
S330.27027
27
41
47.3
27
195
Steel class 10K.
S330.30030
S330.30030
30
46
53.1
30
275
Steel class 10K.
S330.36036
S330.36036
36
55
63.5
36
465
Steel class 10K.
S330.42042
S330.42042
42
65
75.0
42
790
Steel class 10K.
S330.48048
S330.48048
48
75
86.5
48
1200
Steel class 10K.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表