目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type BAS
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_bas_016.prj},{NB=016510061_100},{ART=016510061},{L=10},{D=8.0},{D1H=5},{D3=5.5},{D4=3.2},{H=1.00},{A=2.30},{F=0.65},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP BAS 8 X 10 M5, STAHL GEH. BLAU VZ},{LONGTEXT=RAMPA-Muffen Typ BAS mit drei Schneidsacklöchern (Spankammer) im Außengewinde. Formstabiles Einschneiden in besonders harten Werkstoffen wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M5},{VH1=[7.4:7.7]},{V=7.4-7.7},{MAT=Stahl einsatzgehärtet, verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,1000]},{GEW=0.0019},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D
Outside-Ø
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
01640603
01640603
RAMPA®-INSERTS TYPE BAS 6...
RAMPA® inserts type BAS w...
6
6.5
M4
0.80
6.0-6.2
Stainless steel 1.4305
0.000712
73181639
589395458 / 1
01640603010
016406061
016406061
RAMPA®-INSERTS TYPE BAS 6...
RAMPA® inserts type BAS w...
6
6.5
M4
0.80
6.0-6.2
Steel case hardened, zinc...
0.000673
73181692
712103404 / 1
0164060610100
01640803
01640803
RAMPA®-INSERTS TYPE BAS 6...
RAMPA® inserts type BAS w...
8
6.5
M4
0.80
6.0-6.2
Stainless steel 1.4305
0.001
73181639
589395935 / 1
01640803010
016408061
016408061
RAMPA®-INSERTS TYPE BAS 6...
RAMPA® inserts type BAS w...
8
6.5
M4
0.80
6.0-6.2
Steel case hardened, zinc...
0.000973
73181692
712104277 / 1
0164080610100
01650703
01650703
RAMPA®-INSERTS TYPE BAS 8...
RAMPA® inserts type BAS w...
7
8.0
M5
1.00
7.4-7.7
Stainless steel 1.4305
0.001199
73181639
589396325 / 1
01650703010
016507061
016507061
RAMPA®-INSERTS TYPE BAS 8...
RAMPA® inserts type BAS w...
7
8.0
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.00123
73181692
712106194 / 1
0165070610100
01651003
01651003
RAMPA®-INSERTS TYPE BAS 8...
RAMPA® inserts type BAS w...
10
8.0
M5
1.00
7.4-7.7
Stainless steel 1.4305
0.001896
73181639
589396798 / 1
01651003010
016510061
016510061
RAMPA®-INSERTS TYPE BAS 8...
RAMPA® inserts type BAS w...
10
8.0
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.0019
73181692
712106630 / 1
0165100610100
01660803
01660803
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
8
10.0
M6
1.25
9.3-9.6
Stainless steel 1.4305
0.002368
73181639
589397007 / 1
01660803010
016608061
016608061
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
8
10.0
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.002245
73181692
712109371 / 1
0166080610100
01661203
01661203
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
12
10.0
M6
1.25
9.3-9.6
Stainless steel 1.4305
0.003721
73181639
589397261 / 1
01661203010
016612061
016612061
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
12
10.0
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.003687
73181692
712110432 / 1
0166120610100
01680903
01680903
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
9
12.0
M8
1.50
11.1-11.5
Stainless steel 1.4305
0.003285
73181639
589397586 / 1
01680903010
016809061
016809061
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
9
12.0
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.003297
73181692
712110687 / 1
0168090610100
01681403
01681403
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
14
12.0
M8
1.50
11.1-11.5
Stainless steel 1.4305
0.005298
73181639
589397729 / 1
01681403010
016814061
016814061
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
14
12.0
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.0055
73181692
712115246 / 1
0168140610100
016100061
016100061
RAMPA®-INSERTS TYPE BAS 1...
RAMPA® inserts type BAS w...
10
14.0
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.004762
73181692
712115498 / 1
0161000610100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表