目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SK330
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_sk330_040.prj},{NB=040620001_100},{ART=040620001},{D=12.0},{L=20},{D1H=6},{H=6.0},{N=0},{T=0},{L1=0},{D2=0},{D3=6.8},{L2=3},{SW=6},{L3=5},{F=1.80},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP SK330 12 X 20 M6, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SK330 mit Innensechskant, Führungsansatz und patentiertem 3-Gang-Außengewinde für eine schnellere Verarbeitung durch lotrechtes Eindrehen. Höchstmögliche Auszugswerte in verschiedenen Hölzern, Holzwerkstoffen und thermoplastischen Kunststoffen.},{D1=M6},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,500,2500]},{GEW=0.00746},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
040615001
040615001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
12.0
15
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.00538
73181692
0406150010100
04061507
04061507
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
12.0
15
M6
6
10.0-10.5
Stainless steel 1.4571
0.00478
73181639
04061507010
040618001
040618001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
12.0
18
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.00663
73181692
0406180010100
040620001
040620001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
12.0
20
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.00746
73181692
0406200010100
040855001
040855001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
14.0
15
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.00626
73181692
0408550010100
040858001
040858001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
14.0
18
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.00781
73181692
0408580010100
040830001
040830001
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
16.0
30
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.02323
73181692
0408300010100
04012007
04012007
RAMPA®-INSERTS TYPE SK330...
RAMPA® inserts type SK330...
18.5
20
M10
10
16.5-17.0
Stainless steel 1.4571
0.02982
73181639
040120070100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表