您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
Spacer Coupling Shaft 098 - Spacer Coupling Drive Shaft
POWER JACKS
System Components
Drive Shafts
Spacer Coupling Drive Shafts
Powered by
CAD模型選擇
{powerjacks/system_components/drive_shafts/spacer_coupling_drive_shafts/spacer_c_shaft_098_asmtab.prj},{NB=SCCFB-098S14-098S14-G-200},{FSC=Flexible Spacer Coupling},{CT=CFB Series},{CTX=CFB},{H1SX=098},{H1S=Size 98},{H1MT=Steel},{H1B=14},{H2SX=098},{H2S=Size 98},{H2MT=Steel},{H2B=14},{FET=G},{L=200},{SLX=100},{D3=98},{E=24},{L1=42},{N=61},{R=60},{S=6},{VER=3},{PPATH=parts/spacer_c_shaft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Order number
ⁿ/ₐ
FSC
Flexible Spacer Coupling
ⁿ/ₐ
CT
Coupling Type
ⁿ/ₐ
H1S
Hub 1 Size
ⁿ/ₐ
H1MT
Hub 1 Material Type
ⁿ/ₐ
H2S
Hub 2 Size
ⁿ/ₐ
H2MT
Hub 2 Material Type
ⁿ/ₐ
D1
Dimension D1
[mm]
D2
Dimension D2
[mm]
D3
Dimension D3
[mm]
E
Dimension E
[mm]
L1
Dimension L1
[mm]
N
Dimension N
[mm]
R
Dimension R
[mm]
S
Dimension S
[mm]
SCCFB-098S14-098S14-G-200
SCCFB-098S14-098S14-G-200
Flexible Spacer Coupling
CFB Series
Size 98
Steel
Size 98
Steel
14
14
98
24
42
61
60
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表