目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0050-V0A - Anti-Backlash, Upright, Translating
POWER JACKS
Screw Jacks
E-Series Metric Stainless Steel Screw Jacks
50kN E-Series Stainless Steel Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_stainl_steel_scre_jack/50kn_e_ser_stainl_steel_screw_jacks/emt0050_v0a_asmtab.prj},{NB=EMT0050-V0A11S0-0100-EB00-0000},{IDNR=},{GBF1=None},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{GR=1},{LSL=1},{WST=S},{S=100},{WSE=0},{SEF=E},{GM=B},{GBT=V},{C=138},{D=20},{E=25},{F=65},{G=20},{H=115},{I=4xØ18},{J=55},{K=85},{VER=1},{VER1=5.000},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{GBF1X=0},{GBF2X=A},{B1=0.000},{B2=0.000},{B3=25.000},{B4=25.000},{B5=50.000},{PPATH=parts/emt0050_j0a_asmtpl.prj},{VER1X=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GBF1
Gearbox Feature -1
ⁿ/ₐ
GBF2
Gearbox Feature -2
ⁿ/ₐ
B
Dimension
[mm]
EMT0050-V0A11S0-0100-EB00...
EMT0050-V0A11S0-0100-EB00...
None
Anti-Backlash (this optio...
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表