目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMR0500-J00 - Inverted, Rotating
POWER JACKS
Screw Jacks
E-Series Metric Stainless Steel Screw Jacks
500kN E-Series Stainless Steel Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_stainl_steel_scre_jack/500kn_e_ser_stainl_steel_screw_jacks/emr0500_j00_asmtab.prj},{NB=EMR0500-J0011S0-0100-PB00-0000},{IDNR=},{PCODE1=EMR0500},{C=500},{SC=Rotating Screw},{SC1=R},{GBF1X=0},{GBF1=0},{GBF2=0},{GR=1},{GRX='1','10.67:1','2','32:1'},{LSL=1},{WST=S},{LSLX= '1', 'Option 1 Lead - Right Hand(Standard)', '2' , 'Option 2 Lead - Right Hand', '3', 'Option 3 Lead - Left Hand', '4' , 'Option 4 Lead - Left Hand'},{GBT=J},{WSE=0},{S=100},{SEF=P},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{SX=100,[20:5600/1]},{SEFX= 'P', 'Pilot End', 'N', 'No Pilot End'},{POS=50},{VER=7},{X=1},{PPATH=../parts/emr_s_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
A
Dimensions
[mm]
EMR0500-J0011S0-0100-PB00...
EMR0500-J0011S0-0100-PB00...
300.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表