目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0050-UKA - Keyed, Anti-Backlash, Upright, Translating
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
50kN E‐Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/50kn_e_ser_mac_screw_jacks/emt0050_uka_asmtab.prj},{NB=EMT0050-UKA1100-0100-EB00-0000},{IDNR=},{GBF1=Anti-Rotation (Keyed)},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{GR=1},{WST=0},{LSL=1},{WSE=0},{S=100},{SEF=E},{GM=B},{A=185},{C=138},{D=40},{E=75},{G=},{H=M24x3},{I=65},{GBT=U},{VER=1.000},{VERX=2},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{VER1=9},{GBF1X=K},{GBF2X=A},{B1=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{PPATH=parts/emt0050_uka_asmtpl.prj},{VER1X=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GBF1
Gearbox Feature -1
[mm]
GBF2
Gearbox Feature -2
ⁿ/ₐ
B
Dimension
[mm]
EMT0050-UKA1100-0100-EB00...
EMT0050-UKA1100-0100-EB00...
Anti-Rotation (Keyed)
Anti-Backlash (this optio...
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表