目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0050-IK0 - Keyed, Inverted, Translating
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
50kN E‐Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/50kn_e_ser_mac_screw_jacks/emt0050_ik0_asmtab.prj},{NB=EMT0050-IK01100-0100-EB00-0000},{IDNR=},{GBF1=Anti-Rotation (Keyed)},{GBF2=None},{GBF1X=K},{GR=1},{LSL=1},{WST=0},{S=100},{WSE=0},{SEF=E},{GM=B},{A=159},{C=75},{D=40},{E=60.3},{F=60},{G=14},{H=M24x3},{I=35},{GBT=I},{VER=1.000},{VER1=2.000},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{GBF2X=0},{B1=-45.000},{B2=-55.000},{B3=-65.000},{B4=-85.000},{B5=-105.000},{PPATH=parts/emt0050_ik0_asmtpl.prj},{VER1X=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GBF1
Gearbox Feature -1
ⁿ/ₐ
GBF2
Gearbox Feature -2
ⁿ/ₐ
B
Dimension
[mm]
EMT0050-IK01100-0100-EB00...
EMT0050-IK01100-0100-EB00...
Anti-Rotation (Keyed)
None
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表