目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0100-U00 - Upright, Translating
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
100kN E‐Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/100kn_e_ser_mac_screw_jacks/emt0100_u00_asmtab.prj},{NB=EMT0100-U001100-0100-EB00-0000},{IDNR=},{PCODE1=EMT0100},{SC=Translating Screw},{C=100},{SC1=T},{GBT=U},{GBF1X=0},{GBF1=None},{GBF2X=0},{GBF2=None},{GR=1},{LSL=1},{WST=0},{GRX='1','8:1','2','24:1'},{S=100},{SX=100,[20:5600/1]},{WSE=0},{SEF=E},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{POS=0},{VER=4},{X=1},{X2=0.000},{VER1=1},{S1X=10.0},{PPATH=../parts/emt_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GBF1
Gearbox Feature - 1
ⁿ/ₐ
GBF2
Gearbox Feature - 2
ⁿ/ₐ
B
Dimensions
[mm]
EMT0100-U001100-0100-EB00...
EMT0100-U001100-0100-EB00...
None
None
103
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表