目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMR1000-I00 - Inverted, Rotating
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
1000kN E‐Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/1000kn_e_ser_mac_screw_jacks/emr1000_i00_asmtab.prj},{NB=EMR1000-I001100-0100-PB00-0000},{IDNR=},{PCODE1=EMR1000},{C=1000},{SC=Rotating Screw},{SC1=R},{GBT=I},{GBF1X=0},{GBF1=0},{GBF2=0},{GR=1},{GRX='1','12:1','2','36:1'},{LSL=1},{LSLX= '1', 'Option 1 Lead - Right Hand(Standard)', '2' , 'Option 2 Lead - Right Hand', '3', 'Option 3 Lead - Left Hand', '4' , 'Option 4 Lead - Left Hand'},{WST=0},{WSE=0},{S=100},{SEF=P},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{SX=100,[20:5600/1]},{SEFX= 'P', 'Pilot End', 'N', 'No Pilot End'},{POS=50},{VER=8},{X=1},{PPATH=../parts/emr_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
A
Dimensions
[mm]
EMR1000-I001100-0100-PB00...
EMR1000-I001100-0100-PB00...
310.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表