目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART.119Z - Male hose adapter
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_119z.prj},{NB=119Z1018},{CODE=119Z1018},{D=10.3},{A=G1/8},{AX=9.728},{I=6.1},{H=30.6},{H1=20.0},{DD=7.0},{SW=12},{PBOX=100},{VER=13},{IMG1=_immagini/raccordi_standard/serie100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
I
[mm]
H
[mm]
H1
ⁿ/ₐ
DD
Ød
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
119Z04M5
119Z04M5
4.7
M5
4.0
22.5
15.0
2.2
8
100
119Z0618
119Z0618
6.2
G1/8
6.0
29.5
19.0
3.0
12
100
119Z0614
119Z0614
6.2
G1/4
8.0
32.0
19.0
3.0
14
100
119Z0718
119Z0718
7.3
G1/8
6.0
29.5
19.0
4.0
12
100
119Z0714
119Z0714
7.3
G1/4
8.0
32.0
19.0
4.0
14
100
119Z0818
119Z0818
8.3
G1/8
6.1
29.6
19.0
5.0
12
100
119Z0814
119Z0814
8.3
G1/4
8.0
32.0
19.0
5.0
14
100
119Z0838
119Z0838
8.3
G3/8
9.0
33.0
19.0
5.0
19
100
119Z0918
119Z0918
9.3
G1/8
6.1
29.6
19.0
6.0
12
100
119Z0914
119Z0914
9.3
G1/4
8.0
32.0
19.0
6.0
14
100
119Z0938
119Z0938
9.3
G3/8
9.0
33.0
19.0
6.0
19
100
119Z0912
119Z0912
9.2
G1/2
14.0
38.5
19.0
3.2
22
25
119Z1018
119Z1018
10.3
G1/8
6.1
30.6
20.0
7.0
12
100
119Z1014
119Z1014
10.3
G1/4
8.0
33.0
20.0
7.0
14
50
119Z1038
119Z1038
10.3
G3/8
9.0
34.0
20.0
7.0
19
100
119Z1012
119Z1012
10.0
G1/2
10.0
35.5
20.0
5.5
24
50
119Z1214
119Z1214
12.5
G1/4
8.0
33.0
20.0
8.5
14
50
119Z1238
119Z1238
12.5
G3/8
9.0
34.0
20.0
8.5
19
50
119Z1212
119Z1212
12.5
G1/2
10.0
35.5
20.0
9.0
22
50
119Z1414
119Z1414
14.0
G1/4
8.0
35.0
22.0
10.0
17
25
119Z1438
119Z1438
14.5
G3/8
9.0
36.0
22.0
10.5
19
50
119Z1412
119Z1412
14.5
G1/2
10.0
37.5
22.0
10.5
22
50
119Z1638
119Z1638
16.0
G3/8
9.5
38.5
24.0
10.0
19
50
119Z1612
119Z1612
16.0
G1/2
10.0
38.0
22.0
12.5
24
25
119Z1738
119Z1738
17.5
G3/8
9.0
38.0
24.0
13.0
19
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表