目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 107 - Parallel male plug + O-Ring
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_107.prj},{NB=10714.},{CODE=10714.},{A=G1/4},{AX=13.1570},{P=6.5},{L=8.5},{E=17},{SW=6.0},{PBOX=100},{IMG1=_immagini/raccordi_standard/serie100},{NH=5.100},{CHAM1=0.300},{CHAM2=0.500},{NX=6.445},{DX=0.890},{SWH=6.000},{EM=15.200},{DHEX=7.500},{SHEX=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
P
[mm]
L
[mm]
E
ØE
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
107M5.
107M5.
M5
4.0
5.5
8
2.5
100
10718.
10718.
G1/8
5.5
7.5
14
4.0
100
10714.
10714.
G1/4
6.5
8.5
17
6.0
100
10738.
10738.
G3/8
7.5
10.5
20
8.0
100
10712.
10712.
G1/2
9.0
12.0
24
10.0
50
10734.
10734.
G3/4
15.0
20.0
32
12.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表