目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 105Z - Parallel M/F extension
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_105z.prj},{NB=105Z1838},{CODE=105Z1838},{A=G1/8},{AX=9.7280},{CHAM=1.200},{B=G3/8},{BX=16.662},{C=6.0},{D=20.5},{E=11.5},{SW=22},{PBOX=50},{IMG1=_immagini/raccordi_standard/serie100},{L1=2.5},{SWH1=9.500},{ND=5.500},{D1=21.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
105ZM5M5
105ZM5M5
M5
M5
4.0
14.0
7.0
9
100
105ZM518
105ZM518
M5
G1/8
4.0
14.5
8.0
14
100
105ZM618
105ZM618
M6
G1/8
6.0
16.0
8.0
14
100
105Z1818
105Z1818
G1/8
G1/8
6.0
16.0
8.0
14
100
105Z1814
105Z1814
G1/8
G1/4
6.0
19.5
11.0
17
100
105Z1838
105Z1838
G1/8
G3/8
6.0
20.5
11.5
22
50
105Z1414
105Z1414
G1/4
G1/4
8.0
21.5
11.0
17
100
105Z1438
105Z1438
G1/4
G3/8
8.0
22.5
11.5
22
50
105Z1412
105Z1412
G1/4
G1/2
8.0
26.0
14.0
24
50
105Z3838
105Z3838
G3/8
G3/8
9.0
23.5
11.5
22
50
105Z3812
105Z3812
G3/8
G1/2
9.0
27.0
14.0
24
25
105Z1212
105Z1212
G1/2
G1/2
10.0
28.0
14.0
26
25
105Z1234
105Z1234
G1/2
G3/4
10.0
30.0
16.5
32
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表