目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 105 - Taper M/F extension
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_105.prj},{NB=1051438},{CODE=1051438},{A=G1/4},{AX=13.7160},{B=G3/8},{BX=16.662},{C=11.0},{D=24.5},{E=11.5},{SW=22},{PBOX=50},{IMG1=_immagini/raccordi_standard/serie100},{L1=3},{SWH1=7.500},{ND=7.800},{D1=21.500},{CHAM=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
1051818
1051818
G1/8
G1/8
8.0
18.0
8.0
14
100
1051814
1051814
G1/8
G1/4
8.0
21.5
11.0
17
100
1051838
1051838
G1/8
G3/8
8.0
22.5
11.5
22
50
1051414
1051414
G1/4
G1/4
11.0
24.5
11.0
17
100
1051438
1051438
G1/4
G3/8
11.0
24.5
11.5
22
50
1051412
1051412
G1/4
G1/8
11.0
29.0
14.0
24
50
1053838
1053838
G3/8
G3/8
11.5
26.0
11.5
22
50
1053812
1053812
G3/8
G1/2
11.5
29.5
14.0
24
25
1051212
1051212
G1/2
G1/2
14.0
32.0
14.0
26
25
1051234
1051234
G1/2
G3/4
14.0
35.0
16.5
32
10
1051201
1051201
G1/2
G1
14.0
37.0
18.0
38
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表