目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 101 - Parallel nipple
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_101.prj},{NB=1011414},{CODE=1011414},{A=G1/4},{AX=13.157},{B=G1/4},{BX=13.157},{D=21.0},{E=8},{F=8},{SW=17},{PBOX=100},{IMG1=_immagini/raccordi_standard/serie100},{HH1=5.0},{DD1=8.0},{DD2=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
101M5M5
101M5M5
M5
M5
11.5
4
4
8
100
101M518
101M518
M5
G1/8
14.5
6
4
14
100
1011818
1011818
G1/8
G1/8
16.5
6
6
14
100
1011814
1011814
G1/8
G1/4
19.0
8
6
17
100
1011838
1011838
G1/8
G3/8
20.0
9
6
19
100
1011414
1011414
G1/4
G1/4
21.0
8
8
17
100
1011438
1011438
G1/4
G3/8
22.0
9
8
19
100
1011412
1011412
G1/4
G1/2
23.5
10
8
24
100
1013838
1013838
G3/8
G3/8
23.0
9
9
19
50
1013812
1013812
G3/8
G1/2
24.5
10
9
24
50
1011212
1011212
G1/2
G1/2
25.5
10
10
24
50
1011234
1011234
G1/2
G3/4
27.5
11
10
30
25
1013434
1013434
G3/4
G3/4
28.5
11
11
30
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表