目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 204 - Bulkhead adaptor
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_204.prj},{NB=2041000},{CODE=2041000},{D=10},{L=65.545},{SW1=19},{SW2=19},{PBOX=25},{H1=13.150},{H2=4.500},{DDX=18.750},{H11=3.500},{H21=22.686},{H22=37.686},{DD=8.000},{CH1=2.000},{CH2=0.500},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2040600
2040600
6
50.935
12
14
50
2040800
2040800
8
55.813
14
16
50
2041000
2041000
10
65.545
19
19
25
2041200
2041200
12
64.895
22
22
10
2041400
2041400
14
72.209
27
25
5
2041500
2041500
15
71.415
27
25
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表