目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 302 - Straight female adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_302.prj},{NB=3020818},{CODE=3020818},{D=8/6},{F=G1/8},{FX=9.7280},{I=8.0},{H=25.00},{H1=10.00},{SW1=14},{SW2=14},{PBOX=100},{L1=2.000},{D1=13.700},{SWH1=6.000},{L3=2.046},{D3=10.500},{SWH2=4.500},{L4=6.000},{D4=13.900},{CHAM=0.500},{L5=2.400},{D5=5.950},{D6=7.150},{DUV=8.150},{DUS=5.000},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
F
ⁿ/ₐ
I
[mm]
H
[mm]
H1
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
302618
302618
6/4
G1/8
8.0
25.00
10.00
12
14
100
3020614
3020614
6/4
G1/4
11.0
29.00
14.00
12
17
100
3020638
3020638
6/4
G3/8
11.5
29.50
14.50
12
20
50
3020818
3020818
8/6
G1/8
8.0
25.00
10.00
14
14
100
302814
302814
8/6
G1/4
11.0
29.00
14.00
14
17
100
3020838
3020838
8/6
G3/8
11.5
29.50
14.50
14
20
50
3021014
3021014
10/8
G1/4
11.0
30.50
14.00
16
17
50
3021038
3021038
10/8
G3/8
11.5
31.00
14.50
16
20
50
3021238
3021238
12/10
G3/8
11.5
32.50
14.50
18
20
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表