目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. F22 - Swivel elbow technopolymer male adaptor
Pneumax
Fittings
Food contact push-in fittings (FCM series)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_per_settore_alimentare/art_f22.prj},{NB=F2206M5},{VERSION=},{D=6.2},{C=2.5},{B=11.5},{B2=8.0},{L=21.10},{L1=16.10},{E=16.350},{F=30.283},{U=17.600},{J=11.000},{V=8.000},{K=1.6},{Y=3.10},{Q=30.500},{PBOX=50},{CODEX=2206M5},{CODEY=4},{IMG1=_immagini/raccordi_fcm/titanfcm},{R=5.200},{S=7.800},{T=2.200},{GX=5.000},{H=4.000},{GXX=3.800},{HEX=5.900},{EX=8.000},{H1=3.000},{C1=3.8},{Y1=5.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Ø
[mm]
B
Ø
[mm]
L
[mm]
L1
[mm]
PBOX
Parts in the box
ⁿ/ₐ
Y1
[mm]
F2204M5
F2204M5
4.2
9.5
17.35
15.80
50
5.600
F220418
F220418
4.2
9.5
17.35
18.35
50
12.250
F220414
F220414
4.2
9.5
17.35
20.55
50
12.750
F2206M5
F2206M5
6.2
11.5
21.10
16.10
50
5.600
F220618
F220618
6.2
11.5
21.10
18.35
50
18.350
F220614
F220614
6.2
11.5
21.10
20.55
50
12.765
F220818
F220818
8.2
13.5
23.10
20.65
50
20.650
F220814
F220814
8.2
13.5
23.10
20.55
50
20.550
F221014
F221014
10.2
17.0
26.70
23.35
25
23.350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表