目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. F08 - Reducer
Pneumax
Fittings
Food contact push-in fittings (FCM series)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_per_settore_alimentare/art_f08.prj},{NB=F080806},{VERSION=},{D1=8.0},{D=6.2},{C=5.0},{C2=0.0},{B=11.5},{B2=8.0},{L=39.35},{L1=23.00},{E=16.350},{F=30.283},{G=17.600},{G2=0.000},{J=11.000},{H=8.000},{K=1.6},{Y=3.10},{Q=30.500},{PBOX=50},{CODEX=080806},{CODEY=5},{IMG1=_immagini/raccordi_fcm/titanfcm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
B
Ø
[mm]
L
[mm]
L1
[mm]
PBOX
Parts in the box
ⁿ/ₐ
F080604
F080604
6.0
4.2
3.0
9.5
35.65
19.50
50
F080804
F080804
8.0
4.2
3.0
9.5
37.15
21.00
50
F081004
F081004
10.0
4.2
3.0
9.5
40.15
24.00
50
F081204
F081204
12.0
4.2
3.0
9.5
41.15
25.00
50
F080806
F080806
8.0
6.2
5.0
11.5
39.35
23.00
50
F081006
F081006
10.0
6.2
5.0
11.5
42.35
24.00
50
F081206
F081206
12.0
6.2
5.0
11.5
43.35
25.00
50
F081008
F081008
10.0
8.2
7.0
13.5
43.10
26.25
50
F081208
F081208
12.0
8.2
7.0
13.5
44.10
25.00
50
F081210
F081210
12.0
10.2
9.0
17.0
46.45
27.55
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表