目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 22 - Swivel elbow male adaptor parallel
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art22.prj},{NB=220638},{CODEX=220638},{VERSION=},{X5=11.500},{D=6},{A=3/8},{C=11.000},{C1=20.000},{C2=3.500},{E=14.750},{E1=1.500},{E2=0.956},{E3=1.600},{F=16.662},{SW=13.000},{SW1=4.500},{G=12.500},{G1=9.200},{G3=10.100},{G4=0.200},{G5=1.568},{G6=9.800},{G2=20.500},{G7=10},{G8=11.500},{G9=11.000},{X=1.800},{X1=8.000},{B=11.000},{X3=1.600},{X4=7.300},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap},{PBOX=100},{CODEY=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
2204M5
2204M5
4
M5
100
2204M12
2204M12
4
M12X1,5
100
220418
220418
4
1/8
100
220414
220414
4
1/4
100
220438
220438
4
3/8
100
2206M5
2206M5
6
M5
100
2206M12
2206M12
6
M12X1,5
100
220618
220618
6
1/8
100
220614
220614
6
1/4
100
220638
220638
6
3/8
100
2208M12
2208M12
8
M12X1,5
100
220818
220818
8
1/8
100
220814
220814
8
1/4
100
220838
220838
8
3/8
50
221014
221014
10
1/4
50
221038
221038
10
3/8
50
221012
221012
10
1/2
50
221214
221214
12
1/4
25
221238
221238
12
3/8
25
221212
221212
12
1/2
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表