目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 01 - Straight male adaptor (parallel)
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art01.prj},{NB=010814},{VERSION=},{VER=3},{D=8},{G=1/4},{GX=13.157},{C=6.1},{B=17.0},{H=6.5},{L=25.3},{SW=13},{HEX=6.0},{E=/},{EX=0},{F=11.309},{K=1.6},{J=2.522},{Y=5.1},{M=6.5},{N=/},{NX=0.0},{A=/},{AX=0.0},{Q=4.5},{QX=4.5},{V=3.300},{CC=1.750},{U=/},{UX=0},{UXX=5.050},{DD=13},{T=11.5},{TX=11.5},{R=9.5},{RX=9.5},{S=3},{SX=3.0},{R2=10.100},{CODEX=010814},{CODEY=11},{SW2=6.000},{DY=5.500},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
SW
[mm]
HEX
[mm]
PBOX
Parts in the box
ⁿ/ₐ
01CH04M5
01CH04M5
4
M5
10
2.0
100
0104M5
0104M5
4
M5
9
2.5
100
0104M6
0104M6
4
M6
9
2.5
50
010418
010418
4
1/8
9
2.5
50
010414
010414
4
1/4
9
2.5
50
0106M5
0106M5
6
M5
11
2.5
50
0106M6
0106M6
6
M6
11
2.5
50
010618
010618
6
1/8
11
4.0
50
010614
010614
6
1/4
11
4.0
50
010818
010818
8
1/8
13
5.0
50
010814
010814
8
1/4
13
6.0
50
010838
010838
8
3/8
13
6.0
50
010812
010812
8
1/2
13
6.0
25
011018
011018
10
1/8
16
4.0
25
011014
011014
10
1/4
16
7.0
50
011038
011038
10
3/8
16
8.0
50
011012
011012
10
1/2
16
8.0
25
011214
011214
12
1/4
19
7.0
25
011238
011238
12
3/8
19
10.0
25
011212
011212
12
1/2
19
10.0
25
011438
011438
14
3/8
21
10.0
25
011412
011412
14
1/2
21
12.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表