目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.##.GLB(##) - Linear control units
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
1319 - 1320 - 1321
Accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/1319_1320_1321/accessori/linear_control_unit_eco.prj},{NB=1320.40.0.GLB(0)(00)},{DIA=40},{COR=0},{CORX=0},{AA=115},{AB=58},{AC=57.5},{AD=28},{AL=11.0},{BA=112},{BB=55},{BC=12},{C=16},{KW=7},{L1=25},{L2=44},{L3=81},{L4=140},{L5=207},{L7=30},{L8=105},{RA=6.6},{RB=11},{RC=6.5},{RS=M6},{RT=M6},{RV=14},{SW1=15},{SW2=19},{TC=84},{TE=69},{TG=38.0},{TH=87},{RSX=6},{RTX=6},{D=30.000},{CD=1.000},{W1=2900},{W2=159},{CD1=8.000},{CD2=2.000},{B=35},{TR=6.5},{NM=9.75},{HUB2D=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DIA
Bore
ⁿ/ₐ
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AL
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
C
[mm]
KW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
RA
[mm]
RB
[mm]
RC
[mm]
RS
ⁿ/ₐ
RT
ⁿ/ₐ
RV
[mm]
SW1
[mm]
SW2
[mm]
TC
[mm]
TE
[mm]
TG
[mm]
TH
[mm]
WEIGHT
Weight
[g]
1320.32.0.GLB(0)(0)
32
97
49
50.0
24
4.3
93
45
12
12
6
25
39
76
125
187
25
94
6.6
11
6.5
M6
M6
12
15
17
78
61
32.5
74
1538
1320.40.0.GLB(0)(0)
40
115
58
57.5
28
11.0
112
55
12
16
7
25
44
81
140
207
30
105
6.6
11
6.5
M6
M6
14
15
19
84
69
38.0
87
2582
1320.50.0.GLB(0)(0)
50
137
70
69.5
34
18.8
134
65
15
20
8
25
48
79
150
225
35
106
9.0
15
9.0
M8
M8
16
22
24
100
85
46.5
104
4382
1320.63.0.GLB(0)(0)
63
152
85
84.5
34
15.3
149
80
15
20
8
25
48
111
182
242
20
121
9.0
15
9.0
M8
M8
16
22
24
105
100
56.5
119
5500
1320.80.0.GLB(0)(0)
80
189
105
106.0
34
21.0
180
100
20
25
9
25
53
128
215
302
42
128
11.0
18
11.0
M10
M10
20
27
24
130
130
72.0
148
10540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表