目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
MIR - Microcylinders according to standard ISO 6432 "MIR"
Pneumax
Pneumatic actuation
Standard rod cylinders
Microcylinders according to standard ISO 6432
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso6432_1200/mir_asmtab.prj},{NB=1280.12.0(0)},{SIZE=12},{VER=0},{DESC=80},{S=},{COR=0},{CORX=0},{AFR=},{FF=},{DFF=},{RF=},{DRF=},{ARF=},{AM=16},{BE=M16x1.5},{CD=6},{D=20.0},{EE=M5},{EW=12},{KK=M6x1},{KV=22},{KW=6.0},{KX=10},{KY=4},{L=9},{L1=105},{L2=14},{L3=17},{L4=9.0},{L5=50},{L6=52.0},{L7=2.0},{L8=74.0},{L9=94},{L10=41.0},{L11=1.5},{MM=6},{MR=16},{WF=22},{XC=75},{Y=26.5},{PPATH=parts/mir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Bore
ⁿ/ₐ
WEIGHT
Weight
[g]
1280.8.0
8
30
1280.10.0
10
35
1280.12.0
12
65
1280.16.0
16
80
1280.20.0
20
160
1280.25.0
25
200
1280.32.0
32
310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表