MN - Polyamide lock nuts
PMA
5 ACCESSORIES
PMA hexagonal lock nuts
Metric thread
Powered by
CAD模型選擇
{pma/5_zubehoer/pma_sechskant_gegenmuttern/metrisch-gewinde/_mn-m63.prj},{NB=_MN-M25},{IDNR=_MN-M25},{BLACK=BMN-M25},{GREY=GMN-M25},{M=M25 x 1.5},{SW=32},{E=35.0},{B=6.0},{MAT=PA 6},{INFO=click here PDF document},{GKD=23.200},{GAD=25.000},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
SW
Width across flats
[mm]
E
Width across edge SW ± 1.0
[mm]
B
Width min.
[mm]
MAT
Plastic
ⁿ/ₐ
_MN-M12
BMN-M12
GMN-M12
M12 x 1.5
17
19.0
5.0
PA 6
_MN-M16
BMN-M16
GMN-M16
M16 x 1.5
22
24.0
5.0
PA 6
_MN-M20
BMN-M20
GMN-M20
M20 x 1.5
26
29.0
5.6
PA 6
_MN-M25
BMN-M25
GMN-M25
M25 x 1.5
32
35.0
6.0
PA 6
_MN-M32
BMN-M32
GMN-M32
M32 x 1.5
41
46.0
7.0
PA 6
_MN-M40
BMN-M40
GMN-M40
M40 x 1.5
50
55.0
7.0
PA 6
_MN-M50
BMN-M50
GMN-M50
M50 x 1.5
60
66.0
8.0
PA 6
_MN-M63
BMN-M63
GMN-M63
M63 x 1.5
75
83.0
8.0
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表