VNV IP68 - Fitting
PMA
1 PMAFIX
Polyamide thread fittings
Metric thread
VN straight
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/vn_gerade/_vnv-m638.prj},{NB=_VNV-M203},{IDNR=_VNV-M203},{BLACK=BVNV-M203},{GREY=SVNV-M203},{M=M20 x 1.5},{NW=23},{GL=11},{L=51.0},{AD=37.0},{FD=35.5},{ID=15.0},{SW=32},{MAT=PA 6},{INFO=click here PDF document},{A2=35.5},{SWL=12.0},{GAD=20.0},{GID=15.000},{DI=0},{GKD=18.2},{RD=28.5},{HV=6.2},{I=12.1},{GF1=1.0},{GF3=0.5},{VR=1.0},{FB=2.0},{GF2=0.5},{SWA=35.5},{ET=37.0},{LA=23.0},{E=32.2},{SVNA1=27.0},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_VNV-M12M
BVNV-M12M
SVNV-M12M
M12 x 1.5
07
11
34.5
16.5
20.0
8.0
14
PA 6
_VNV-M120
BVNV-M120
SVNV-M120
M12 x 1.5
10
11
36.5
20.0
20.0
8.0
17
PA 6
_VNV-M160
BVNV-M160
SVNV-M160
M16 x 1.5
10
11
36.5
20.0
23.0
11.0
17
PA 6
_VNV-M162
BVNV-M162
SVNV-M162
M16 x 1.5
12
11
39.5
23.5
23.0
11.0
20
PA 6
_VNV-M200
BVNV-M200
SVNV-M200
M20 x 1.5
10
11
36.5
20.0
26.0
11.0
17
PA 6
_VNV-M202
BVNV-M202
SVNV-M202
M20 x 1.5
12
11
39.5
23.5
26.0
13.0
20
PA 6
_VNV-M207
BVNV-M207
SVNV-M207
M20 x 1.5
17
11
47.5
29.5
29.0
14.5
26
PA 6
_VNV-M203
BVNV-M203
SVNV-M203
M20 x 1.5
23
11
51.0
37.0
35.5
15.0
32
PA 6
_VNV-M257
BVNV-M257
SVNV-M257
M25 x 1.5
17
12
48.5
29.5
32.0
19.0
26
PA 6
_VNV-M253
BVNV-M253
SVNV-M253
M25 x 1.5
23
12
52.0
37.0
35.5
19.0
32
PA 6
_VNV-M323
BVNV-M323
SVNV-M323
M32 x 1.5
23
15
55.5
37.0
43.0
26.0
32
PA 6
_VNV-M329
BVNV-M329
SVNV-M329
M32 x 1.5
29
15
56.0
44.0
43.0
26.0
40
PA 6
_VNV-M409
BVNV-M409
SVNV-M409
M40 x 1.5
29
19
60.0
44.0
49.0
32.0
40
PA 6
_VNV-M406
BVNV-M406
SVNV-M406
M40 x 1.5
36
19
72.5
53.5
55.0
32.0
50
PA 6
_VNV-M506
BVNV-M506
SVNV-M506
M50 x 1.5
36
19
72.0
53.5
59.0
39.0
50
PA 6
_VNV-M508
BVNV-M508
SVNV-M508
M50 x 1.5
48
19
72.5
66.0
69.0
42.0
65
PA 6
_VNV-M638
BVNV-M638
SVNV-M638
M63 x 1.5
48
19
72.0
66.0
75.0
53.0
65
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表