VBV metal IP68 - Fitting
PMA
1 PMAFIX
Metal thread fittings
Metric thread
VB 90 curved elbow
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_metallgewinde/metrisch-gewinde/vb_90_bogenwinkel/_vbv-m638-14_metal.prj},{NB=_VBV-M329-8_metal 0},{IDNR=_VBV-M329-8_metal},{BLACK=NVBV-M329-8},{GREY=MVBV-M329-8},{M=M32 x 1.5},{NW=29},{GL=8},{SEALING=0},{L=69.0},{H=94.5},{AD=44.0},{FD=43.0},{ID=23.0},{R=45.0},{SW=28},{MAT= PA6 / Ms},{INFO=click here PDF document},{ORS=2.0},{SVNA=43.000},{RX=44.35},{RY=2.70},{ADF=29.0},{GID=25.500},{A2=42.000},{GAD=32.000},{GKD=30.200},{RD=34.500},{HV=6.200},{I=12.100},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=9.500},{LA=23.000},{E=38.500},{ET=37.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
H
Height
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
R
Elbow radius
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_VBV-M207-10_metal 0
NVBV-M207-10
MVBV-M207-10
M20 x 1.5
17
10
51.0
73.0
29.5
29.0
11.0
30.5
15
PA6 / Ms
_VBV-M207-6_metal 0
NVBV-M207-6
MVBV-M207-6
M20 x 1.5
17
6
47.0
73.0
29.5
29.0
11.0
30.5
15
PA6 / Ms
_VBV-M257-11_metal 0
NVBV-M257-11
MVBV-M257-11
M25 x 1.5
17
11
52.0
76.0
29.5
35.0
14.5
30.5
18
PA6 / Ms
_VBV-M257-7_metal 0
NVBV-M257-7
MVBV-M257-7
M25 x 1.5
17
7
48.0
76.0
29.5
35.0
14.5
30.5
18
PA6 / Ms
_VBV-M253-11_metal 0
NVBV-M253-11
MVBV-M253-11
M25 x 1.5
23
11
62.5
85.0
37.0
35.0
15.5
38.0
21
PA6 / Ms
_VBV-M253-7_metal 0
NVBV-M253-7
MVBV-M253-7
M25 x 1.5
23
7
58.5
85.0
37.0
35.0
15.5
38.0
21
PA6 / Ms
_VBV-M323-13_metal 0
NVBV-M323-13
MVBV-M323-13
M32 x 1.5
23
13
64.5
89.0
37.0
43.0
19.5
38.0
24
PA6 / Ms
_VBV-M323-8_metal 0
NVBV-M323-8
MVBV-M323-8
M32 x 1.5
23
8
59.5
89.0
37.0
43.0
19.5
38.0
24
PA6 / Ms
_VBV-M329-13_metal 0
NVBV-M329-13
MVBV-M329-13
M32 x 1.5
29
13
74.0
94.5
44.0
43.0
23.0
45.0
28
PA6 / Ms
_VBV-M329-8_metal 0
NVBV-M329-8
MVBV-M329-8
M32 x 1.5
29
8
69.0
94.5
44.0
43.0
23.0
45.0
28
PA6 / Ms
_VBV-M409-13_metal 0
NVBV-M409-13
MVBV-M409-13
M40 x 1.5
29
13
75.5
100.5
44.0
55.0
28.5
45.0
34
PA6 / Ms
_VBV-M409-8_metal 0
NVBV-M409-8
MVBV-M409-8
M40 x 1.5
29
8
70.5
100.5
44.0
55.0
28.5
45.0
34
PA6 / Ms
_VBV-M406-13_metal 0
NVBV-M406-13
MVBV-M406-13
M40 x 1.5
36
13
86.5
123.0
53.5
55.0
29.0
53.0
36
PA6 / Ms
_VBV-M406-8_metal 0
NVBV-M406-8
MVBV-M406-8
M40 x 1.5
36
8
81.5
123.0
53.5
55.0
29.0
53.0
36
PA6 / Ms
_VBV-M506-14_metal 0
NVBV-M506-14
MVBV-M506-14
M50 x 1.5
36
14
87.5
130.0
53.5
69.0
36.5
53.0
41
PA6 / Ms
_VBV-M506-9_metal 0
NVBV-M506-9
MVBV-M506-9
M50 x 1.5
36
9
82.5
130.0
53.5
69.0
36.5
53.0
41
PA6 / Ms
_VBV-M508-14_metal 0
NVBV-M508-14
MVBV-M508-14
M50 x 1.5
48
14
100.5
135.0
66.0
69.0
38.5
60.0
46
PA6 / Ms
_VBV-M508-9_metal 0
NVBV-M508-9
MVBV-M508-9
M50 x 1.5
48
9
95.5
135.0
66.0
69.0
38.5
60.0
46
PA6 / Ms
_VBV-M638-14_metal 0
NVBV-M638-14
MVBV-M638-14
M63 x 1.5
48
14
100.5
138.0
66.0
75.0
48.0
60.0
55
PA6 / Ms
_VBV-M638-10_metal 0
NVBV-M638-10
MVBV-M638-10
M63 x 1.5
48
10
96.5
138.0
66.0
75.0
48.0
60.0
55
PA6 / Ms
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表