您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCSS - Slide cylinder
PISCO Korea
Drive Equipment
Air Cylinders
Slide Cylinders
PCSS-Slide cylinder
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/slide_cylinders/mcss/mcss_asmtab.prj},{NB=PCSS-12-10(0)},{MODEL=PCSS},{TUBEID=12},{TYPE=Blank:Standard},{STROKE=10},{STRADJ=},{ADJUSTER=},{PORT=},{SENSOR=},{SENSORNUM=},{POS=0},{PDF=PDF catalog},{PPATH=assembly/mcss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBEID
Tube I.D
[mm]
TYPE
[mm]
PDF
PDF catalog
ⁿ/ₐ
F
[mm]
FF
[mm]
G
[mm]
GA
[mm]
H
[mm]
HA
[mm]
I
[mm]
J
[mm]
K
[mm]
KA
[mm]
M
[mm]
N
[mm]
NA
[mm]
NN
[mm]
Z
[mm]
ZZ
[mm]
PCSS-6-10
PCSS
6
Blank:Standard
PDF catalog
20.000
0
6.000
11.000
25.000
20.000
10.000
17.000
22.500
0.000
42.000
4.000
4.000
2.000
41.500
48.000
PCSS-8-10
PCSS
8
Blank:Standard
PDF catalog
25.000
0
9.000
17.000
28.000
20.000
13.000
19.500
23.500
0.000
49.000
4.000
2.000
2.000
48.500
56.000
PCSS-12-10
PCSS
12
Blank:Standard
PDF catalog
35.000
0
15.000
15.000
40.000
40.000
10.000
40.000
26.500
0.000
71.000
4.000
2.000
2.000
70.000
80.000
PCSS-16-10
PCSS
16
Blank:Standard
PDF catalog
35.000
0
16.000
16.000
40.000
40.000
10.000
40.000
29.000
0.000
76.000
4.000
2.000
2.000
75.000
87.000
PCSS-20-10
PCSS
20
Blank:Standard
PDF catalog
50.000
40
15.000
25.000
45.000
35.000
10.000
44.000
31.000
0.000
83.000
4.000
2.000
2.000
81.500
97.000
PCSS-25-10
PCSS
25
Blank:Standard
PDF catalog
50.000
40
22.000
22.000
45.000
45.000
12.000
47.000
35.000
0.000
92.000
4.000
2.000
2.000
90.500
108.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表